Digital Combi
EP2316-0008
 
EP2316 | 8 x digital input + 8 x digital output 24&nbsp;V&nbsp;DC, I<span class="EFF_MAX_subscript">MAX</span> = 0.5 A
EP2316-0008
Connector
assignment
I/O
connection
D-sub, 25-pin
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
1-8 | Input
9-16 | Output
17-22 | +24 V DC
 Us
23-25 | GND
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GND
4 | GND
Power supply feed
Power supply down-
stream connection
EtherCAT
signal input
EtherCAT
signal output
Signal status display
extended temperature range

EP2316-0008 | 8 x digital input + 8 x digital output 24 V DC, IMAX = 0.5 A

The EP2316 EtherCAT Box combines eight digital inputs and eight digital outputs in one device. A filter constant of 10 µs is available for the inputs. The outputs handle load currents of up to 0.5 A, are short-circuit-proof and protected against inverse polarity. Signal state and status are indicated by means of light emitting diodes. The signals are connected via a 25-pin D-sub socket.

Technical data EP2316-0008
Specification EN 61131-2, type 1/3
Number of channels 8 inputs + 8 outputs
Input/output connections D-sub socket, 25-pin
Protocol EtherCAT
Bus interface 2 x M8 socket, shielded, screw type
Input filter 10 µs
“0“ signal voltage -3…+5 V
“1“ signal voltage 11…30 V, 6 mA input current (EN 61131-2, type 3)
Sensor supply derived from control voltage, max. 0.5 A total, short-circuit-proof
Load type ohmic, inductive, lamp load
Rated load voltage 24 V DC (-15 %/+20 %)
Max. output current 0.5 A
Short circuit current typ. 1.5 A
Auxiliary power current typ. 20 mA + load
Current consumption from US (without sensor current) 120 mA
Power supply connection feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Bit width in the process image 8 inputs + 8 outputs (8 inputs diagnostics)
Electrical isolation 500 V
Special features ideal for high number of channels
Weight approx. 165 g
Operating/storage temperature -25…+60 °C/-40…+85 °C
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27/29
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protect. class/installation pos. IP 65/66/67 (conforms to EN 60529)/variable
Approvals CE, UL