Analog Input
EP3744-0041
 
EP3744 | Differential pressure measuring box, 6 digital inputs 24 V DC, 2 digital outputs 24 V DC, 0.5 A, 4 pressure inputs -1…1 bar
EP3744-0041
I/O connection
Connector assignment
M8 I/O
connection sockets
Signal status display
Pressure
measurement,
6-mm fitting
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
1 | +24 V DC Us
2 | Input
3 | GND
4 | Input
1 | +24 V DC Us
2 | Output
3 | GND
4 | Input
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GNDs
4 | GNDP
Power supply down-
stream connection
EtherCAT
signal input
EtherCAT
signal output
Socket 2 and 3
Socket 0 and 1
Power supply feed

EP3744-0041 | Differential pressure measuring box, 6 digital inputs 24 V DC, 2 digital outputs 24 V DC, 0.5 A, 4 pressure inputs -1…1 bar

The EP3744-0041 EtherCAT Box, equipped with six digital inputs, two digital outputs and four pressure inputs, acquires these signals and transmits them – electrically isolated – to the controller. The signal status is indicated by LEDs; the digital signals are connected via 4-pin M8 plug connectors.

The pressure is measured as the differential pressure to the fifth connection by an integrated 6 mm fitting. The pressure values are available as 16-bit values. Measurement can be made -1…1 bar, with the value being output in relation to the fifth connection, e.g. for vacuum measurement in relation to the ambient pressure at suction grippers.

Technical data EP3744-0041
Number of channels 6 digital inputs, 2 digital outputs, 4 pressure inputs
Connection method digital signals: 4-pin M8; pressure measurement: 6 mm fitting
Protocol EtherCAT
Signal type air pressure
Measuring range -1…1 bar (-15…15 psi)
Resolution 1 mbar per digit
Measuring error 3 %
Conversion time ~ 3.5 ms
Nominal voltage 24 V DC (-15 %/+20 %)
Distributed clocks yes
Input filter 10 µs (for digital inputs)
Specification EN 61131-2, type 1/3
Max. output current 0.5 A on each channel, individually short-circuit-proof
Load type ohmic, inductive, lamp load
Short circuit current typ. 1.5 A
Sensor supply from load supply voltage, max. 0.5 A total, short-circuit-proof
Current consumption from US (without sensor current) 120 mA
Power supply connection feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Electrical isolation 500 V
Special features direct pressure measuring at the machine
Operating/storage temperature -25…+60 °C/-40…+85 °C
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protect. class/installation pos. IP 65/66/67 (conforms to EN 60529)/variable
Related products  
EP3744-1041 EtherCAT Box, 6 digital inputs 24 V DC, 10 μs, 2 digital outputs, 24 V DC, IMAX = 0.5 A, 4 pressure inputs 0…7 bar, pressure measurement: 6 mm fitting