The Extension Box modules cover the full spectrum of I/O signals: digital inputs with different filters, digital outputs with 0.5 and 2 A output currents, analog inputs and outputs with a 16 bit resolution, thermocoupler and RTD inputs, serial interfaces and encoder inputs.
Similarly to the Compact Box modules, the digital inputs and outputs can be connected either through 8 mm snap type connectors or screw type connectors (M8 and M12). Analog signal types are provided with the M12 version. The snap type connectors lock in place positively, forming a vibration-proof connection, while the screw type connectors offer the advantage of high resistance to being pulled out.
The extension modules are connected to the process level via the fieldbus coupler. Up to 120 extension modules can be connected at distances of 15 m from box to box via the IP-Link communication connection.

IP-Link jumper

Connection version with straight 8 mm snap type connector

Connection version with angled M8 screw type connector
Connection version with straight M8 screw type connector

Connection version with angled M12 screw type connector

Connection version with straight M12 screw type connector
| Digital I/O | |||||
| Input | Ø 8 | M8 | M12 | ||
| 24 V DC | 8-channel filter 3,0 ms |
IE1000 | IE1001 | IE1002 | |
| 8-channel filter 0,2 ms |
IE1010 | IE1011 | IE1012 | ||
| Counter | 2-channel up/down counter 24 V DC, 100 kHz |
IE1502 | |||
| Output | Ø 8 | M8 | M12 | D-Sub 25-pin |
|
| 24 V DC | 8-channel Imax = 0,5 A |
IE2000 | IE2001 | IE2002 | |
| 8-channel Imax = 2 A, ∑ 4 A |
IE2020 | IE2021 | IE2022 | ||
| 8-channel Imax = 2 A, ∑ 12 A |
IE2040 | IE2041 | IE2042 | ||
| 16-channel Imax = 0,5 A, ∑ 4 A, D-sub socket |
IE2808 | ||||
| PWM | 2-channel PWM, 24 V DC, Imax = 2,5 A |
IE2512 | |||
| Kombi | Ø 8 | M8 | M12 | KM | |
| 24 V DC | 8-channel 4 input + 4 output filter 3,0 ms, Imax = 0,5 A |
IE2300 | IE2301 | IE2302 | |
| 8-channel 4 input + 4 output filter 0,2 ms, Imax = 0,5 A |
IE2310 | IE2311 | IE2312 | ||
| 8-channel 4 input + 4 output filter 3,0 ms, Imax = 2 A, ∑ 4 A |
IE2320 | IE2321 | IE2322 | ||
| 8-channel 4 input + 4 output filter 0,2 ms, Imax = 2 A, ∑ 4 A |
IE2330 | IE2331 | IE2332 | ||
| 16-channel combi input/output filter 3,0 ms, Imax = 0.5 A |
IE2400 | IE2401 | IE2403 | ||
| Analog-I/O | |||||
| Input | M12 | ||||
| ± 10 V | 4-channel differential input, 16 Bit |
IE3102 | |||
| 0/4 ... 20 mA | 4-channel differential input, 16 Bit |
IE3112 | |||
| Resistance thermometer | 4-channel resistance thermometer (RTD), PT100, PT200, PT500, PT1000, Ni100, 16 bit |
IE3202 | |||
| Thermocouples | 4-channel thermocouple, type J, K, L, B, E, N, R, S, T, U, 16 bitt |
IE3312 | |||
| Output | M12 | ||||
| ± 10 V | 4-channel 16 Bit |
IE4132 | |||
| 0/4 ... 20 mA | 4-channel 16 Bit |
IE4112 | |||
| Special functions | |||||
| Function | M12 | M23 | |||
| Position measurement | 1-channel SSI sensor interface |
IE5009 | |||
| 1-channel incremental encoder interface, 1 MHz |
IE5109 | ||||
| Communication | 1-channel serial interface, RS232 |
IE6002 | |||
| 1-channel serial interface , 0 ... 20 mA (TTY) |
IE6012 | ||||
| 1-channel serial interface, RS422/RS485 |
IE6022 | ||||
| Valve Terminal | 16-channel Festo valve terminal with IP-Link connection, size 10 mm |
CPV10-VI-IP-8* | |||
| 16-channel Festo valve terminal with IP-Link connection, size 14 mm |
CPV14-VI-IP-8* | ||||
| 16-channel SMC valve terminal with IP-Link interface |
EX250* | ||||
|
* The CPV1x-VI-IP-8 valve terminals can be ordered only from Festo AG&Co., the EX250 valve terminals can be ordered only from SMC |
|||||