







The IL230x Coupler Box modules combine four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit-proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected optionally via 8 mm snap type (IL2300), M8 (IL2301) or M12 (IL2302) screw type connectors.
| Technical data | IL2300-Bxxx | IL2301-Bxxx | IL2302-Bxxx |
|---|---|---|---|
| Number of channels | 4 inputs + 4 outputs | ||
| Input/output connections | 8 mm, snap type | M8, screw type | M12, screw type |
| Input filter | 3.0 ms | ||
| “0“ signal voltage | -3…+5 V | ||
| “1“ signal voltage | 11…30 V, 6 mA input current (EN 61131-2, type 2) | ||
| Sensor supply | derived from control voltage, max. 0.5 A total, short-circuit-proof | ||
| Load type | ohmic, inductive, lamp load | ||
| Rated load voltage | 24 V DC (-15 %/+20 %) | ||
| Max. output current | 0.5 A on each channel, individually short-circuit-proof | ||
| Short circuit current | typ. 1.5 A | ||
| Auxiliary power current | typ. 20 mA | ||
| Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin | ||
| Bit width in the process image | 4 inputs + 4 outputs | ||
| Electrical isolation | channels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system | ||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | ||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
| Protect. class/installation pos. | IP 65/66/67 (conforms to EN 60529)/variable | ||