






EtherNet/IP is the Industrial Ethernet standard of the ODVA (Open DeviceNet Vendor Association). EtherNet/IP is based on Ethernet TCP/IP and UDP/IP; IP stands for Industrial Protocol. Essentially, the CIP (Common Industrial Protocol) used in ControlNet and DeviceNet was ported to Ethernet TCP/IP and UDP/IP.
The IL230x-B905 Fieldbus Coupler Box connects EtherNet/IP with the modular Extension Box modules. A configuration consists of a Coupler Box and up to 120 different Extension Box modules. The Coupler Box automatically detects the connected extensions and allocates the inputs/outputs to the process image words.
The IL230x-B905 EtherNet/IP Coupler Box has a d-coded M12 connection. The IP address is set via a rotary switch (offset from a freely selectable start address). In networks with DHCP (a service for the allocation of the logical IP address to the physical node address [MAC-ID]), the Fieldbus Box obtains its IP address from the DHCP server.
Configuration
The IP address and other Ethernet parameters are set via two rotary selection switches. Special I/O parameters, for example the type of thermocouple that is used, can be set via KS2000.
Diagnostics
The extensive diagnostic functions of the Beckhoff devices allow rapid fault localisation. Diagnostic messages are transmitted via Ethernet and collected by the master. LEDs on the module indicate the status of the network connection, the device status, the status of the inputs and outputs and of the power supply.
Coupler Box
The EtherNet/IP Coupler Box gathers the I/O data from the Extension Box modules over the interference-free IP-Link optical fibre cable. It detects the connected modules and automatically allocates the input and output data to the process image. The Coupler Box has four digital inputs and four digital outputs; all other signal types are available in the form of an Extension Box.
| System data | EtherNet/IP | IL230x-B905 |
|---|---|
| Number of I/O stations | only limited by the IP address range |
| Number of I/O points | depending on controller |
| Data transfer medium | 2 x 2 twisted pair; CAT 5 (100 Mbaud) |
| Distance between stations | 100 m (between hub/switch and IL230x-B905) |
| Data transfer rates | 10/100 Mbaud, auto baud |
| Topology | star over Ethernet hub or Ethernet Switch |
![]() |
![]() |
| Technical data | IL230x-B905 |
|---|---|
| Extension modules | max. 120 with max. 512 byte input and 512 byte output data |
| Digital peripheral signals | max. 512 inputs and 512 outputs |
| Analog peripheral signals | max. 127 inputs and 127 outputs |
| Protocol | EtherNet/IP |
| Configuration possibility | via KS2000 |
| Data transfer rates | 10/100 Mbaud, automatic recognition of the transmission rate |
| Bus interface | 1 x M12 socket, 4-pin (d-coded) |
| Power supply | control voltage: 24 V DC (-15 %/+20 %); load voltage: according to I/O type |
| Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
| Box supply current | typ. 150 mA + current consumption of sensors, max. 0.5 A |
| Auxiliary power current | according to I/O type |
| Electrical isolation | control voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type |
| Weight | approx. 250 g |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. | IP 65/66/67 (conforms to EN 60529)/variable |
| Approvals | CE, UL |
![]() |
![]() |
| Accessories | |
|---|---|
| KS2000 | configuration software for extended parameterisation |
| Cordsets | cordsets and connectors |
![]() |
![]() |
| Further information | |
|---|---|
| EtherNet/IP | EtherNet/IP solutions in IP 20 and IP 67 |
![]() |
![]() |
| System |
|
|---|---|
| EtherNet/IP | For further EtherNet/IP products please see the system overview. |
![]() |
![]() |
The Coupler Box for EtherNet/IP has four digital inputs and four digital outputs, optionally with snap type 8 mm diameter connectors, screw type M8 or screw type M12 connectors. Up to 120 Extension Box modules can be connected via the IP-Link communication facility.
| IL230x-B905 | Coupler Box for EtherNet/IP systems | Plug |
|---|---|---|
| Digital combi | ||
| IL2300-B905 | Coupler Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | 8 mm |
| IL2301-B905 | Coupler Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | M8 |
| IL2302-B905 | Coupler Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | M12 | ![]() |
![]() |
![]() |
