Digital Combi
IP23xx-Bxxx

IP2300-Bxxx
IP2301-Bxxx
IP2302-Bxxx
IP2310-Bxxx
IP2311-Bxxx
IP2312-Bxxx
Connector
assignment
I/O
connection
8 mm I/O
connection sockets
Signal status display
Labelling areas
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
M8
M12
1 | + 24 V DC Us
3 | GND
4 | In-/Output
1 | + 24 V DC Us
2 | In-/Output B
3 | GND
4 | In-/Output A
5 | n.c.
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GND
4 | GND
3-wire 2-wire
IP230x-, IP231x-Bxxx | 4 x digital input + 4 x digital output 24 V DC, IMAX = 0.5 A
The IP23xx digital I/O modules combine four digital inputs and four digital outputs in one device. Various filter constants are available for the inputs. The outputs handle load currents of up to 0.5 A, are short-circuit-proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected optionally via 8 mm snap type (IP2300, IP2310), M8 (IP2301, IP2311) or M12 (IP2302, IP2312) screw type connectors.
| Technical data |
IP2300-Bxxx |
IP2301-Bxxx |
IP2302-Bxxx |
| Number of channels |
4 inputs + 4 outputs |
| Input/output connections |
8 mm, snap type |
M8, screw type |
M12, screw type |
| Input filter |
3.0 ms |
| “0“ signal voltage |
-3…+5 V |
| “1“ signal voltage |
11…30 V, 6 mA input current (EN 61131-2, type 2) |
| Sensor supply |
derived from control voltage, max. 0.5 A total, short-circuit-proof |
| Load type |
ohmic, inductive, lamp load |
| Rated load voltage |
24 V DC (-15 %/+20 %) |
| Max. output current |
0.5 A on each channel, individually short-circuit-proof |
| Short circuit current |
typ. 1.5 A |
| Auxiliary power current |
typ. 20 mA per channel |
| Power supply connection |
feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
| Bit width in the process image |
4 inputs + 4 outputs |
| Electrical isolation |
channels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 65/66/67 (conforms to EN 60529)/variable |
| Technical data |
IP2310-Bxxx |
IP2311-Bxxx |
IP2312-Bxxx |
| Number of channels |
4 inputs + 4 outputs |
| Input/output connections |
8 mm, snap type |
M8, screw type |
M12, screw type |
| Input filter |
0.2 ms |
| “0“ signal voltage |
-3…+5 V |
| “1“ signal voltage |
11…30 V, 6 mA input current (EN 61131-2, type 2) |
| Sensor supply |
derived from control voltage, max. 0.5 A total, short-circuit-proof |
| Load type |
ohmic, inductive, lamp load |
| Rated load voltage |
24 V DC (-15 %/+20 %) |
| Max. output current |
0.5 A on each channel, individually short-circuit-proof |
| Short circuit current |
typ. 1.5 A |
| Auxiliary power current |
typ. 20 mA per channel |
| Power supply connection |
feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
| Bit width in the process image |
4 inputs + 4 outputs |
| Electrical isolation |
channels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 65/66/67 (conforms to EN 60529)/variable |