Digital Combi
IP23xx-Bxxx

IP2320-Bxxx
IP2321-Bxxx
IP2322-Bxxx
IP2330-Bxxx
IP2331-Bxxx
IP2332-Bxxx
Connector
assignment
I/O
connection
8 mm I/O
connection sockets
Signal status display
Labelling areas
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
M8
M12
1 | + 24 V DC Us
3 | GND
4 | In-/Output
1 | + 24 V DC Us
2 | In-/Output B
3 | GND
4 | In-/Output A
5 | n.c.
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GND
4 | GND
3-wire 2-wire
IP232x-, IP233x-Bxxx | 4 x digital input + 4 x digital output 24 V DC, IMAX = 2 A
The IP23xx digital I/O modules combine four digital inputs and four digital outputs in one device. Various filter constants are available for the inputs. The outputs handle load currents of up to 2 A, are short-circuit-proof and protected against inverse polarity. The total current for all four outputs is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time or in which not all of the actuators draw 2 A signal current. The state of each signal is indicated by means of light emitting diodes. The signals are connected optionally via 8 mm snap type (IP2320, IP2330), M8 (IP2321, IP2331) or M12 (IP2322, IP2332) screw type connectors.
| Technical data |
IP2320-Bxxx |
IP2321-Bxxx |
IP2322-Bxxx |
| Number of channels |
4 inputs + 4 outputs |
| Input/output connections |
8 mm, snap type |
M8, screw type |
M12, screw type |
| Input filter |
3.0 ms |
| “0“ signal voltage |
-3…+5 V |
| “1“ signal voltage |
11…30 V, 6 mA input current (EN 61131-2, type 2) |
| Actuator/sensor supply |
derived from control voltage, max. 0.5 A total, short-circuit-proof |
| Load type |
ohmic, inductive, lamp load |
| Rated load voltage |
24 V DC (-15 %/+20 %) |
| Max. output current |
2 A each channel, individually short-circuit safe, total current max. 4 A |
| Short circuit current |
typ. 4 A |
| Auxiliary power current |
typ. 30 mA per channel |
| Power supply connection |
feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
| Bit width in the process image |
4 inputs + 4 outputs |
| Electrical isolation |
channels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 65/66/67 (conforms to EN 60529)/variable |
| Technical data |
IP2330-Bxxx |
IP2331-Bxxx |
IP2332-Bxxx |
| Number of channels |
4 inputs + 4 outputs |
| Input/output connections |
8 mm, snap type |
M8, screw type |
M12, screw type |
| Input filter |
0.2 ms |
| “0“ signal voltage |
-3…+5 V |
| “1“ signal voltage |
11…30 V, 6 mA input current (EN 61131-2, type 2) |
| Actuator/sensor supply |
derived from control voltage, max. 0.5 A total, short-circuit-proof |
| Load type |
ohmic, inductive, lamp load |
| Rated load voltage |
24 V DC (-15 %/+20 %) |
| Max. output current |
2 A each channel, individually short-circuit safe, total current max. 4 A |
| Short circuit current |
typ. 4 A |
| Auxiliary power current |
typ. 30 mA per channel |
| Power supply connection |
feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
| Bit width in the process image |
4 inputs + 4 outputs |
| Electrical isolation |
channels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 65/66/67 (conforms to EN 60529)/variable |