EtherCAT Box

EtherCAT Box: Special functions

EtherCAT Box: Special functions
Functions M12
Motion Stepper motor module
50 V DC, 5 A, incremental encoder, 2 digital inputs, 1 digital output
EP7041-0002
Stepper motor module
50 V DC, 1.5 A, incremental encoder, 2 digital inputs, 1 digital output
EP7041-1002
Stepper motor module
50 V DC, 5 A, incremental encoder, 2 digital inputs, 1 digital output
EP7041-2002
Stepper Motor module
50 V DC, 5 A, with incremental encoder, for resonance-critical applications, 24 V DC encoder
EP7041-3002
Stepper Motor module
50 V DC, 5 A, with incremental encoder, for resonance-critical applications, 5 V DC encoder
EP7041-3102
Stepper Motor Module with STO
50 V DC, 5 A
EP7047-9032
Servomotor module with OCT suitable for STO applications
50 V DC, 4.5 A (Irms)
EP7211-0034
DC motor output stage
2-channel, 50 V DC, 3.5 A
EP7342-0002
Motor controller box
2-channel, for roller conveyor systems
EP7402-0057 NEW