System overview EnOcean

System overview

EnOcean enables the battery-free transmission of switching signals and measured values and is mainly used in building automation.

 
Ordering information  
Automation
TwinCAT PLC EnOcean The library is installed free of charge together with TwinCAT from V2.11 Build 2229 (R3 and x64 engineering).
I/O
Bus Terminals
KL6581 EnOcean master terminal
KL6583 EnOcean transmitter and receiver
BC9191 Bus Terminal Controller for Ethernet TCP/IP system, IEC 61131-3, Room Controller, sub bus for EnOcean