The integration of subsystems such as AS-Interface, IO-Link or DMX is possible using communication terminals.
| System overview Subsysteme | |
|---|---|
| EtherCAT Terminals | |
| EL6201 | AS-Interface master terminal |
| EL6224 | IO-Link master terminal |
| EL6688 | IEEE 1588 external synchronisation interface (master/slave) |
| EL6851 | DMX master terminal |
| EL6851-0010 | DMX slave terminal |
| Bus Terminals | |
| KL62x1 | AS-Interface master terminal |
| KL6224 | IO-Link master terminal |
| KL6301 | EIB/KNX Bus Terminal |
| KL6401 | LON master terminal |
| KL6771 | MP-Bus master terminal |
| KL6781 | M-Bus master terminal |
| KL6811 | DALI/DSI master terminal |