Accessories
 

M12 | Ethernet/EtherCAT cable

For highly flexible applications

Ordering information Cable type/specification Pict.
ZB9032 Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, drag-chain suitable, CAT5, green
A
ZB9035 Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, drag-chain suitable, CAT5, yellow
B
A
ZB9032
B
ZB9035
 
Ordering information AWG26 cable, pre-assembled (ZB9032) Pict.
ZK1090-6100-4xxx M12, plug, straight, male, 4-pin, D-coded – open end
C
ZK1090-6161-4xxx M12, plug, straight, male, 4-pin, D-coded – M12, plug, straight, male, 4-pin, D-coded
D
ZK1090-6292-4xxx M12, flange, straight, female, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin
E
ZK1090-6191-4xxx M12, plug, straight, male, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin  
ZK1090-6600-4xxx M12, flange, straight, female, 4-pin, D-coded – open end
F
ZK1090-6800-4xxx M12, flange, angled, female, 4-pin, D-coded – open end  
ZK1090-6891-4xxx M12, flange, angled, female, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin  
C
ZK1090-6100-4xxx
D
ZK1090-6161-4xxx
E
ZK1090-6292-4xxx
F
ZK1090-6600-4xxx
 
Ordering information AWG26 cable, yellow, pre-assembled (ZB9035)
ZK1093-6100-4xxx M12, plug, straight, male, 4-pin, D-coded – open end
ZK1093-6161-4xxx M12, plug, straight, male, 4-pin, D-coded – M12, plug, straight, male, 4-pin, D-coded

For flexible applications

Ordering information Cable type/specification Pict.
ZB9020 Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, drag-chain suitable, CAT5, green
A
ZB9024 Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, drag-chain suitable, CAT5, yellow
B
A
ZB9020
B
ZB9024
 
Ordering information AWG22 cable, pre-assembled (ZB9020) Pict.
ZK1090-6100-0xxx M12, plug, straight, male, 4-pin, D-coded – open end
C
ZK1090-6161-0xxx M12, plug, straight, male, 4-pin, D-coded – M12, plug, straight, male, 4-pin, D-coded
D
ZK1090-6162-0xxx M12, plug, straight, male, 4-pin, D‑coded – M12, socket, straight, female, 4-pin, D‑coded
E
ZK1090-6163-0xxx M12, plug, straight, male, 4-pin, D-coded – M12, plug, angled, male, 4-pin, D-coded
F
ZK1090-6166-0xxx M12, plug, straight, male, 4-pin, D-coded – M12, flange, straight, female, 4-pin, D-coded
G
ZK1090-6191-0xxx M12, plug, straight, male, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin
H
ZK1090-6291-0xxx M12, socket, straight, female, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin  
ZK1090-6292-0xxx M12, flange, straight, female, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin
I
ZK1090-6300-0xxx M12, plug, angled, male, 4-pin, D-coded – open end
J
ZK1090-6363-0xxx M12, plug, angled, male, 4-pin, D-coded – M12, plug, angled, male, 4-pin, D-coded
K
ZK1090-6391-0xxx M12, plug, angled, male, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin  
ZK1090-6600-0xxx M12, flange, straight, female, 4-pin, D-coded – open end
L
C
ZK1090-6100-0xxx
D
ZK1090-6161-0xxx
E
ZK1090-6162-0xxx
F
ZK1090-6163-0xxx
 
G
ZK1090-6166-0xxx
H
ZK1090-6191-0xxx
I
ZK1090-6292-0xxx
J
ZK1090-6300-0xxx
 
K
ZK1090-6363-0xxx
L
ZK1090-6600-0xxx
 
Ordering information AWG22 cable, yellow, pre-assembled (ZB9024)
ZK1093-6100-0xxx M12, plug, straight, male, 4-pin, D-coded – open end
ZK1093-6161-0xxx M12, plug, straight, male, 4-pin, D-coded – M12, plug, straight, male, 4-pin, D-coded
ZK1093-6191-0xxx M12, plug, straight, male, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin

For fixed installation

Ordering information Cable type/specification Pict.
ZB9030 Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG26, fixed installation, CAT5, green
A
ZB9013 Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG22, fixed installation, CAT5, yellow
B
ZB9010 Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG22, fixed installation, CAT5, green
C
A
ZB9030
B
ZB9013
C
ZB9010
 
Ordering information AWG26 cable, pre-assembled (ZB9030) Pict.
ZK1090-6161-3xxx M12, plug, male, 4-pin, D-coded – M12, plug, male, 4-pin, D-coded  
ZK1090-6191-3xxx M12, plug, straight, male, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin
D
ZK1090-6292-3xxx M12, flange, straight, female, 4-pin, D-coded – RJ45, plug, straight, male, 4-pin
E
D
ZK1090-6191-3xxx
E
ZK1090-6292-3xxx