Accessories
 

M8 | EtherCAT P cable for flexible applications

AWG22

Ordering information Cable type/specification
ZB7000 EtherCAT P cable, shielded, PUR, drag-chain suitable, (1 x 4 x AWG22/7), black with red stripe, OD = 6.5 mm (±0.2 mm)
Ordering information AWG22 EtherCAT P cable, pre-assembled Pict.
ZK7000-0100-0xxx M8, plug, straight, male, 4-pin, P-coded – open end
A
ZK7000-0101-0xxx M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded
B
ZK7000-0102-0xxx M8, plug, straight, male, 4-pin, P-coded – M8, socket (4-pin/straight), P-coded
C
ZK7000-0105-0xxx M8, plug, straight, male, 4-pin, P-coded – M8, socket (4-pin/straight), P-coded
D
ZK7000-0300-0xxx M8, plug, angled, male, 4-pin, P-coded – open end  
ZK7000-0303-0xxx M8, plug, angled, male, 4-pin, P-coded – M8, plug, angled, male, 4-pin, P-coded  
ZK7000-0305-0xxx M8, plug, angled, male, 4-pin, P-coded – M8, socket, straight, 4-pin, P-coded  
A
ZK7000-0100-0xxx
B
ZK7000-0101-0xxx
C
ZK7000-0102-0xxx
D
ZK7000-0105-0xxx
 

AWG22 for robot applications

Ordering information Cable type/specification
ZB7004 EtherCAT P cable, shielded, PUR, capable of torsion, (1 x 4 x AWG22/7), black with red stripe, OD = 6.3 mm (±0.2 mm)
Ordering information AWG22 EtherCAT P cable, pre-assembled (ZB7004) Pict.
ZK7000-0100-6xxx M8, plug, straight, male, 4-pin, P-coded – open end
A
ZK7000-0101-6xxx M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded
B
ZK7000-0102-6xxx M8, plug, straight, male, 4-pin, P-coded – M8, socket (4-pin/straight), P-coded
C
ZK7000-0105-6xxx M8, plug, straight, male, 4-pin, P-coded – M8, socket (4-pin/straight), P-coded
D
ZK7000-0300-6xxx M8, plug, angled, male, 4-pin, P-coded – open end  
ZK7000-0303-6xxx M8, plug, angled, male, 4-pin, P-coded – M8, plug (4-pin/angled), P-coded  
A
ZK7000-0100-6xxx
B
ZK7000-0101-6xxx
C
ZK7000-0102-6xxx
D
ZK7000-0105-6xxx
 

AWG22 for fixed installation

Ordering information AWG22 EtherCAT P cable, pre-assembled (ZB7003) Pict.
ZK7000-0100-1xxx M8, plug, straight, male, 4-pin, P-coded – open end, 4-wire + shielding
A
ZK7000-0101-1xxx M8, plug, straight, male, 4-pin, P-coded – M8, plug, straight, male, 4-pin, P-coded
B
ZK7000-0105-1xxx M8, plug, straight, male, 4-pin, P-coded – M8, flange, straight, female, 4-pin, P-coded
C
ZK7000-0300-1xxx M8, plug, angled, male, 4-pin, P-coded – open end, 4-wire + shielding  
ZK7000-0303-1xxx M8, plug, angled, male, 4-pin, P-coded – M8, plug, angled, male, 4-pin, P-coded  
A
ZK7000-0100-1xxx
B
ZK7000-0101-1xxx
C
ZK7000-0105-1xxx
 

AWG24

Ordering information Cable type/specification
ZB7001 EtherCAT P cable, shielded, PUR, drag-chain suitable, (1 x 4 x AWG24/7), black with red stripe, OD = 5.2 mm (±0.2 mm)
Ordering information AWG24 EtherCAT P cable, pre-assembled Pict.
ZK7001-0100-0xxx M8, plug, straight, male, 4-pin, P-coded – open end
A
ZK7001-0101-0xxx M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded
B
ZK7001-0102-0xxx M8, plug, straight, male, 4-pin, P-coded – M8, socket (4-pin/straight), P-coded
C
ZK7001-0105-0xxx M8, plug, straight, male, 4-pin, P-coded – M8, socket (4-pin/straight), P-coded
D
ZK7001-0300-0xxx M8, plug, angled, male, 4-pin, P-coded – open end  
ZK7001-0303-0xxx M8, plug, angled, male, 4-pin, P-coded – M8, plug, angled, male, 4-pin, P-coded  
A
ZK7001-0100-0xxx
B
ZK7001-0101-0xxx
C
ZK7001-0102-0xxx
D
ZK7001-0105-0xxx
 

M8 | EtherCAT P connectors, field assembly

Ordering information EtherCAT P plugs IP 65/67 Pict.
ZS7000-0001 plug, field assembly, EtherCAT P, IP 65/67, crimp, straight, male, 4-pin, P-coded, Ø 4.9…6.5 mm, shielded
A
ZS7000-0002 plug, field assembly, EtherCAT P, IP 65/67, screw type, straight, male, 4-pin, P-coded, Ø 4.9…6.5 mm, shielded
B
ZS7000-0004 socket, field assembly, EtherCAT P, IP 65/67, screw type, straight, female, 4-pin, P-coded, Ø 4.9…6.5 mm, shielded
C
ZS7000-0005 cable adapter passive, EtherCAT P to EtherCAT, IP 67, straight, M8, P-coded, 4-pin, female to M8, A-coded, 4-pin, female, shielded
D
A
ZS7000-0001
B
ZS7000-0002
C
ZS7000-0004
D
ZS7000-0005
 

M8 | EtherCAT P flanges

Ordering information EtherCAT P flanges Pict.
ZS7002-9990 EtherCAT P M8 Flange Sample Box
A
ZS7002-0001 EtherCAT P flange, M8, female, straight, 4-pin, rear assembly, print contact, IP 67, P-coded, 12.5 mm, with counter nut, shielded
B
ZS7002-0002 EtherCAT P flange, M8, female, straight, 4-pin, rear assembly, print contact/contact carrier glued into housing, IP 67, P-coded, 6.0 mm, with counter nut, shielded  
ZS7002-0003 EtherCAT P flange, M8, female, straight, 4-pin, rear assembly, print contact, IP 67, P-coded, 6.0 mm, with counter nut, shielded  
ZS7002-0004 EtherCAT P flange, M8, female, straight, 4-pin, rear assembly, print contact, IP 67, P-coded, 10.0 mm, with counter nut, shielded  
ZS7002-0005 EtherCAT P flange, M8, female, angled, 4-pin, rear assembly, print contact, IP 67, P-coded, 8.2 mm, with counter nut, shielded  
ZS7002-0006 EtherCAT P flange, M8, female, angled, 4-pin, rear assembly, print contact, IP 67, P-coded, 12.2 mm, with counter nut, shielded  
ZS7002-0007 EtherCAT P flange, M8, female, straight, 4-pin, rear assembly, print contact, IP 67, P-coded, 9.0 mm, shielded  
ZS7002-0008 EtherCAT P flange, M8, female, straight, 4-pin, rear assembly, print contact, IP 67, P-coded, 13.0 mm, shielded  
ZS7002-1001 M8 contact carrier, straight, P-coded for ZS7002-0003, ZS7002-0004, ZS7002-0007 and ZS7002-0008  
ZS7002-1002 M8 contact carrier, angled, P-coded for ZS7002-0005 and ZS7002-0006  
ZS7002-1003 M8 insulation body including contacts, straight, female, 4-pin, P-coded  
ZS7002-2001 M10 counter nut, hexagonal  
ZS7002-2002 M12 counter nut, hexagonal  
ZS7002-2003 M8 housing for ZS7002-0003, shielded  
ZS7002-2004 M8 housing for ZS7002-0004, shielded  
ZS7002-2005 M8 housing for ZS7002-0005, shielded  
ZS7002-2006 M8 housing for ZS7002-0006, shielded  
ZS7002-2007 M8 housing for ZS7002-0007, shielded  
ZS7002-2008 M8 housing for ZS7002-0008, shielded  
A
ZS7002-9990
B
ZS7002-0001