CP72xx
  Play Video
  Download | 4 MB (WMV)
  Download | 73 MB (WMV)
  Product information
  Documentation (PDF)
  Industrial PC
  Publications
 

PC Control (PDF): LSG
Sky Chefs: Reliable control and visualization of production processes

  Contact
  Catalog ordering

The "Economy" Panel PC CP72xx  

With the CP72xx Panel PC from the "Economy" range Beckhoff offers a mounting arm Industrial PC with all-round IP 65 protection. The water- and dust-proof IPC in an aluminium housing features a motherboard developed by Beckhoff that enables very lean housing design with a housing depth of only 98 mm. The integrated add-on PC is equipped with modern Intel® Core™ Duo or Core™2 Duo processors.

 

 
CP72xx Technical Data: The CP72xx “Economy” Panel PC series is designed for mounting arm installation. Equipped with highest performance components, the right processor power, display size and keyboard are available for every application.
Control Panel CP7xxx Control Panel CP7xxx: Function and design in aluminium: Control Panels with high-quality TFT displays in different sizes and front variants form the front of the CP72xx.

           
Top Back © Beckhoff Automation 2010 - Terms of Use