|
The basic CX1010 module is the basic device of the CX family. With a 500 MHz Pentium® MMX-compatible processor it offers average CPU performance. Depending on the application, the CX1010 can also be operated in “headless” mode, i.e. without display and keyboard. While the resulting control system has no visualisation; it does have communications capability via the built-in Ethernet interface. |
|