CX1020
  Play Animation
  Overview
  Product Information
  Documentation CX1020
(PDF)
  Embedded PC
  Publication
 

PC-Control (PDF): The CX series grows into an even bigger family

 

PC-Control (PDF): Windows Embedded CE 6.0

  Press Release
  Contact
 

CX1020/1030 | High performance PC on the DIN rail  

The CX1020 and CX1030 are the most powerful devices in the Embedded PC range. They are equipped with modern Intel® Celeron® M and Intel® Pentium® M CPUs up to 1.8 GHz. These Embedded PCs, in combination with EtherCAT and TwinCAT, are ideally suited for demanding PLC and Motion Control applications as well as very fast control processes in the sub-millisecond range (eXtreme Fast Control Technology).

 

 
CX1030 CX1030 | The high performance CX with Pentium power: The CX1030 basic CPU module offers Pentium® M power on the DIN rail. The CX1030 extends the CX series with a high-performance 1.8 GHz Intel® Pentium® M CPU.
CX1020 CX1020 | The fanless high performance CX: The CX1020 is equipped with a 1 GHz Intel® Celeron® M CPU. It is an energy-saving device that operates with ultra-low core voltage (ULV).
Product overview: The CX device series combines the worlds of Industrial PC and hardware PLC. The modular control system can be configured to match the task in hand and can be installed in the control cabinet or the terminal box.

           
Top Back © Beckhoff Automation 2008 - Terms of Use