The EtherCAT Box with IP 67 protection
  Play Video
  Download | 18 MB (WMV)
  Download | 47 MB (WMV)
  16-channel IP 67 Box
EtherCAT Box | 16-channel IP 67 Box
  Product information
  Technical data
  Documentation
  EtherCAT
  Publications
  PC Control (PDF):
High performance for the
IP 67 world
  PC Control (PDF):
Serial interfaces in compact IP 67 box
  Press release
  Contact
 

EtherCAT Extends its Reach into the IP 67 World  

With the expansion of the Beckhoff Fieldbus Box family via the EtherCAT Box, EtherCAT I/O technology no longer needs an electrical cabinet. All modules from this IP 67-rated series feature an integrated direct interface to EtherCAT, so that the system’s high performance is retained down to each I/O module. This opens up new possibilities in the “machine mount” IP 67 world: fast process data communication with XFC, high-precision measurement technology and integrated drive functions directly in the field.

 

 
EtherCAT Box EtherCAT Box: With dimensions of only
126 x 30/60 x 26.5 mm (H x W x D) the modules
are exceptionally small and are well-suited for applications where space is limited.
EtherCAT EtherCAT is the Ethernet solution for industrial automation, characterised by outstanding performance and particularly simple handling.
XFC | eXtreme Fast Control Technology XFC | eXtreme Fast Control Technology: XFC represents a control technology that enables very fast and highly deterministic responses. The XFC communication is based on EtherCAT technologies.
EP2338 EP2338 | Freely configurable 8-channel digital input or output box: The EP2338 EtherCAT Box has eight freely configurable digital inputs or outputs in one device. The signals are connected optionally via screw type M8 or M12 connectors.

           
Top Back © Beckhoff Automation 2012 - Terms of Use