|
The Beckhoff C66xx Industrial PC series offers high flexibility and small device dimensions. The control cabinet PC is equipped with top-performance components and is available in two versions: the C6640 with compact design, and the C6650 with up to two hard drives, built into removable frames, which together with the on-board RAID controller, form a RAID 1 system with two mirrored hard drives. |
|