Download Video: MP4, WebM, Ogg

KM37xx | Beckhoff Bus Terminals record differential and absolute pressures

The Beckhoff Bus Terminal system also includes pressure measuring terminals for recording differential and absolute pressures. In a similar way to electrical signal acquisition, pressure measurement is carried out using a "standard" 24 mm Bus Terminal. This compact housing and simple connection system supports rapid installation with considerable savings in cabinet space. Additional measuring instruments are unnecessary.

Products

KM3701 | 1-channel differential pressure measuring terminal -100…+100 hPa

KM3701 | 1-channel differential pressure measuring terminal -100…+100 hPa: the KM3701 pressure measuring terminal enables direct measurement of pressure differences between two hose connections.

KM3702 | 2-channel absolute pressure measuring terminal 7,500 hPa

KM3702 | 2-channel absolute pressure measuring terminal 7,500 hPa: the KM3702 pressure measuring terminal enables direct measurement of two pressure values at the hose connections.

KM3712 | 2-channel absolute pressure measuring terminal -1,000…+1,000 hPa

KM3712 | 2-channel absolute pressure measuring terminal -1,000…+1,000 hPa: the KM3712 pressure measuring terminal enables direct measurement of two negative pressure values at the hose connections.

 

Further information