In addition to all common bus systems and I/O signals, the universal Beckhoff Bus Terminal system also supports data transmission via radio. The KM6551 wireless terminal enables various types of transmission, based on the IEEE 802.15.4 standard.
The data exchange terminal uses the 2.4 GHz ISM band, which is available worldwide. A total of 16 channels are freely selectable for several transmissions in one application. The Beckhoff radio technology supports bidirectional data exchange between a master and one slave (peer-to-peer), a master and up to four slaves, and unidirectional data transfer from a master to n devices (broadcasting).
|