| CP60xx |
|
||
|---|---|---|---|
| Features | TFT display in three sizes – 6.5-inch display 640 x 480 – 12-inch display 800 x 600 – 15-inch display 1024 x 768 |
||
| aluminium housing, front side IP 65, rear side IP 20 | |||
| front laminate in four variants – only display – function keys and 10 PLC special keys with LED – numeric keyboard and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 10 PLC special keys with LED |
|||
| special keys identified by slide-in labels | |||
| integrated CP-Link interface | |||
| connection over 2 BNC connectors in the backplane | |||
| operating temperature 0…55 °C | |||
| pull-out clamping levers for fast installation without loose parts | |||
| Options | keyboard connector inside the backplane | ||
| serial port inside the backplan | |||
| touch screen pen with wall holder | |||
| push-button extension with electromechanical switches and keys |

Without keys

Function keys

Numeric keyboard

Alphanumeric keyboard

Alphanumeric keyboard with PLC keys on the sides
| CP60xx | Built-in Control Panel with CP-Link interface | Weight | Power consumption |
|---|---|---|---|
| CP6009-0000 | 6.5-inch display 640 x 480 without keys |
1.9 kg | 10 W |
| CP6009-0001 | 6.5-inch display 640 x 480 without keys, touch screen |
1.8 kg | 10 W |
| CP6019-0000 | 6.5-inch display 640 x 480 function keys |
2.2 kg | 10 W |
| CP6019-0001 | 6.5-inch display 640 x 480 function keys, touch screen |
2.2 kg | 10 W |
| CP6029-0000 | 6.5-inch display 640 x 480 numeric keyboard |
2.7 kg | 10 W |
| CP6029-0001 | 6.5-inch display 640 x 480 numeric keyboard, touch screen |
2.7 kg | 10 W |
| CP6001-0000 | 12-inch display 800 x 600 without keys |
4.4 kg | 14 W |
| CP6001-0001 | 12-inch display 800 x 600 without keys, touch screen |
4.5 kg | 14 W |
| CP6001-0010 | 12-inch display 800 x 600 without keys, keyboard connector in the front |
4.4 kg | 14 W |
| CP6001-0011 | 12-inch display 800 x 600 without keys, keyboard connector in the front, touch screen |
4.5 kg | 14 W |
| CP6011-0000 | 12-inch display 800 x 600 function keys |
4.4 kg | 14 W |
| CP6011-0001 | 12-inch display 800 x 600 function keys, touch screen |
4.5 kg | 14 W |
| CP6021-0000 | 12-inch display 800 x 600 numeric keyboard |
4.8 kg | 14 W |
| CP6021-0001 | 12-inch display 800 x 600 numeric keyboard, touch screen |
4.9 kg | 14 W |
| CP6021-0002 | 12-inch display 800 x 600 numeric keyboard, touch pad |
5.1 kg | 14 W |
| CP6031-0000 | 12-inch display 800 x 600 alphanumeric keyboard |
5.3 kg | 14 W |
| CP6031-0001 | 12-inch display 800 x 600 alphanumeric keyboard, touch screen |
5.3 kg | 14 W |
| CP6031-0002 | 12-inch display 800 x 600 alphanumeric keyboard, touch pad |
5.4 kg | 14 W |
| CP6002-0000 | 15-inch display 1024 x 768 without keys |
5.7 kg | 25 W |
| CP6002-0001 | 15-inch display 1024 x 768 without keys, touch screen |
5.9 kg | 25 W |
| CP6002-0010 | 15-inch display 1024 x 768 without keys, keyboard connector in the front |
5.7 kg | 25 W |
| CP6002-0011 | 15-inch display 1024 x 768 without keys, keyboard connector in the front, touch screen |
5.9 kg | 25 W |
| CP6012-0000 | 15-inch display 1024 x 768 function keys |
5.7 kg | 25 W |
| CP6012-0001 | 15-inch display 1024 x 768 function keys, touch screen |
6.0 kg | 25 W |
| CP6022-0000 | 15-inch display 1024 x 768 numeric keyboard |
6.4 kg | 25 W |
| CP6022-0001 | 15-inch display 1024 x 768 numeric keyboard, touch screen |
6.6 kg | 25 W |
| CP6022-0002 | 15-inch display 1024 x 768 numeric keyboard, touch pad |
6.4 kg | 25 W |
| CP6032-0000 | 15-inch display 1024 x 768 alphanumeric keyboard |
6.7 kg | 25 W |
| CP6032-0001 | 15-inch display 1024 x 768 alphanumeric keyboard, touch screen |
6.9 kg | 25 W |
| CP6032-0002 | 15-inch display 1024 x 768 alphanumeric keyboard, touch pad |
6.6 kg | 25 W |