The Panel PC series CP64xx is designed for installation in the front of a control cabinet. A built-in Control Panel CP68xx with DVI and USB interface is the front of the Panel PC. The correct display size and keyboard are thus available for every application. The CP64xx built-in Industrial PCs represent a powerful platform for machine construction and plant engineering applications, for example with the TwinCAT automation software under Windows Embedded Standard or Windows XP Professional.
The 4-slot add-on PC CP64xx complements all types of built-in Control Panels CP68xx by a full Industrial PC. The Panel PCs can be equipped with a 12-, 15- or 19-inch TFT display, as a monitor without keys or with different types of keyboards. A touch screen or touch pad is optionally available. A large number of expansion options with electromechanical keys is also available. A compact PC housing is installed on the back wall of the Control Panel, which is equipped with Intel® Core™ Duo or Core™2 Duo on an all-in-one slot motherboard with passive backplane. Two free slots are available. A CD/DVD-ROM or multi DVD drive can be installed, even to write Blu-ray Discs™. A 100 to 240 V AC full range or a 24 V DC power supply unit is installed in the PC. The PC deals with the power supply for the Control Panel. The cables are installed in the PC housing.

Drives and plug-in cards are easily accessible after removing the cover due to the hinged internal chassis.

| Variants | Processor | available |
|---|---|---|
| CP64xx-0030 | Intel® Celeron® M or Intel® Pentium® M |
yes |
| CP64xx-0040 | Intel® Core™ Duo or Intel® Core™2 Duo |
yes |


Without keys

Function keys

Numeric keyboard

Alphanumeric keyboard

Alphanumeric keyboard with PLC keys on the sides
| Ordering information | without touch screen | with touch screen | with touch pad |
|---|---|---|---|
| Display only | |||
| 12-inch display 800 x 600 | CP6401-0000 | CP6401-0001 | |
| 15-inch display 1024 x 768 | CP6402-0000 | CP6402-0001 | |
| 19-inch display 1280 x 1024 | CP6403-0000 | CP6403-0001 | |
| With function keys | |||
| 12-inch display 800 x 600 | CP6411-0000 | CP6411-0001 | |
| 15-inch display 1024 x 768 | CP6412-0000 | CP6412-0001 | |
| 19-inch display 1280 x 1024 | CP6413-0000 | CP6413-0001 | |
| Numeric keyboard | |||
| 12-inch display 800 x 600 | CP6421-0000 | CP6421-0001 | CP6421-0002 |
| 15-inch display 1024 x 768 | CP6422-0000 | CP6422-0001 | CP6422-0002 |
| 19-inch display 1280 x 1024 | CP6423-0000 | CP6423-0001 | CP6423-0002 |
| Alphanumeric keyboard | |||
| 12-inch display 800 x 600 | CP6431-0000 | CP6431-0001 | CP6431-0002 |
| 15-inch display 1024 x 768 | CP6432-0000 | CP6432-0001 | CP6432-0002 |
| 19-inch display 1280 x 1024 | CP6433-0000 | CP6433-0001 | CP6433-0002 |
| Alphanumeric keyboard with PLC keys on the sides | |||
| 15-inch display 1024 x 768 | CP6442-0000 | CP6442-0001 | |
The device must be installed in the orientation that is shown in these drawings.

| Dimensions | a | b | t | A | B | C | D |
|---|---|---|---|---|---|---|---|
| Display only | |||||||
| CP6401 12" display | 372.2 mm | 342.2 mm | 32 mm | 358.2 mm | 328.2 mm | 9.6 mm | 8.6 mm |
| CP6402 15" display | 430.4 mm | 403 mm | 32 mm | 416.4 mm | 389 mm | 8.6 mm | 8.6 mm |
| CP6403 19" display | 508.4 mm | 463 mm | 43 mm | 494.4 mm | 449 mm | 10.8 mm | 9.3 mm |
| With function keys | |||||||
| CP6411 12" display | 372.2 mm | 342.2 mm | 32 mm | 358.2 mm | 328.2 mm | 9.6 mm | 8.6 mm |
| CP6412 15" display | 430.4 mm | 403 mm | 32 mm | 416.4 mm | 389 mm | 8.6 mm | 8.6 mm |
| CP6413 19" display | 508.4 mm | 463 mm | 43 mm | 494.4 mm | 449 mm | 10.8 mm | 9.3 mm |
| Numeric keyboard | |||||||
| CP6421-0000 12" display | 414 mm | 336 mm | 32 mm | 400 mm | 322 mm | 9.2 mm | 10.2 mm |
| CP6421-0001 12" display | 414 mm | 336 mm | 32 mm | 400 mm | 322 mm | 9.2 mm | 10.2 mm |
| CP6421-0002 12" display | 444.2 mm | 336 mm | 32 mm | 430.2 mm | 322 mm | 43.4 mm | 9.4 mm |
| CP6422 15" display | 519.4 mm | 378.2 mm | 32 mm | 505.4 mm | 364.2 mm | 8.6 mm | 7.1 mm |
| CP6423 19" display | 576.4 mm | 434 mm | 43 mm | 553.4 mm | 420 mm | 15.8 mm | 19.3 mm |
| Alphanumeric keyboard | |||||||
| CP6431-0000 12" display | 410.4 mm | 378.2 mm | 32 mm | 396.4 mm | 364.2 mm | 9.6 mm | 48.6 mm |
| CP6431-0001 12" display | 410.4 mm | 378.2 mm | 32 mm | 396.4 mm | 364.2 mm | 9.6 mm | 48.6 mm |
| CP6431-0002 12" display | 430.4 mm | 378.2 mm | 32 mm | 416.4 mm | 364.2 mm | 9.7 mm | 8.4 mm |
| CP6432 15" display | 489.4 mm | 418.2 mm | 32 mm | 475.4 mm | 404.2 mm | 33.4 mm | 52.4 mm |
| CP6433 19" display | 508.4 mm | 543 mm | 43 mm | 494.4 mm | 529 mm | 41.2 mm | 89.3 mm |
| Alphanumeric keyboard with PLC keys on the sides | |||||||
| CP6442 15" display | 449.4 mm | 458 mm | 32 mm | 435.4 mm | 444 mm | 18 mm | 29.5 mm |