| CP66xx |
|
||
|---|---|---|---|
| Features | TFT display in five sizes – 5.7-inch display 640 x 480 – 6.5-inch display 640 x 480 – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
||
| aluminium front with sheet-steel back cover, front side IP 65, rear side IP 20 | |||
| front laminate in four variants – only display – function keys and 10 PLC special keys with LED – numeric keyboard and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 10 PLC special keys with LED |
|||
| integrated PC, 3½-inch motherboard for Intel® IXP processor with XScale® technology | |||
| Intel® IXP420 with XScale® technology, clock frequency 533 MHz | |||
| 128 MB on-board RAM | |||
| 32 MB on-board flash | |||
| slot for 1 Compact Flash card accessible from the rear side | |||
| lithium battery of the system clock, accessible from the rear side | |||
| on-board graphic adapter, graphic chip SM501 (max. resolution 1280 x 1024) | |||
| 1 Mini PCI slot free, e.g. for a fieldbus interface card | |||
| all connectors at the lower rear side | |||
| 2 USB 2.0 ports | |||
| 2 RJ 45 Ethernet connectors 10/100 Mbits | |||
| 1 RS232 serial port, D-sub, 9-pin | |||
| 24 V DC power supply | |||
| operating temperature 0…55 °C | |||
| pull-out clamping levers for fast installation without loose parts | |||
| operating system Microsoft Windows CE, English | |||
| Options | touch screen pen with wall holder | ||
| Compact Flash card | |||
| 1 Mini PCI slot for cards installed ex factory with fieldbus interface, Ethernet port or NOVRAM | |||
| TwinCAT run-time for Windows CE |

Without keys

Function keys

Numeric keyboard

Alphanumeric keyboard
| CP66xx | “Economy” built-in Control Panel with Ethernet interface | Weight | Power consumption |
|---|---|---|---|
| CP6608-0000 | 5.7-inch display 640 x 480 without keys, without CF card slot |
1.1 kg | 12 W |
| CP6608-0001 | 5.7-inch display 640 x 480 without keys, without CF card slot, touch screen |
1.1 kg | 12 W |
| CP6609-0000 | 6.5-inch display 640 x 480 without keys |
1.6 kg | 15 W |
| CP6609-0001 | 6.5-inch display 640 x 480 without keys , touch screen |
1.6 kg | 15 W |
| CP6619-0000 | 6.5-inch display 640 x 480 function keys |
1.9 kg | 15 W |
| CP6619-0001 | 6.5-inch display 640 x 480 function keys, touch screen |
1.9 kg | 15 W |
| CP6629-0000 | 6.5-inch display 640 x 480 numeric keyboard |
2.3 kg | 15 W |
| CP6629-0001 | 6.5-inch display 640 x 480 numeric keyboard, touch screen |
2.3 kg | 15 W |
| CP6601-0000 | 12-inch display 800 x 600 without keys |
3.6 kg | 19 W |
| CP6601-0001 | 12-inch display 800 x 600 without keys , touch screen |
3.6 kg | 19 W |
| CP6601-0010 | 12-inch display 800 x 600 without keys, USB socket in the front |
3.7 kg | 19 W |
| CP6601-0011 | 12-inch display 800 x 600 without keys, USB socket in the front, touch screen |
3.7 kg | 19 W |
| CP6611-0000 | 12-inch display 800 x 600 function keys |
4.8 kg | 19 W |
| CP6611-0001 | 12-inch display 800 x 600 function keys, touch screen |
4.8 kg | 19 W |
| CP6621-0000 | 12-inch display 800 x 600 numeric keyboard |
5.5 kg | 19 W |
| CP6621-0001 | 12-inch display 800 x 600 numeric keyboard, touch screen |
5.5 kg | 19 W |
| CP6621-0002 | 12-inch display 800 x 600 numeric keyboard, touch pad |
5.7 kg | 19 W |
| CP6631-0000 | 12-inch display 800 x 600 alphanumeric keyboard |
5.7 kg | 19 W |
| CP6631-0001 | 12-inch display 800 x 600 alphanumeric keyboard, touch screen |
5.7 kg | 19 W |
| CP6631-0002 | 12-inch display 800 x 600 alphanumeric keyboard, touch pad |
5.7 kg | 19 W |
| CP6602-0000 | 15-inch display 1024 x 768 without keys |
5.0 kg | 30 W |
| CP6602-0001 | 15-inch display 1024 x 768 without keys , touch screen |
5.0 kg | 30 W |
| CP6602-0010 | 15-inch display 1024 x 768 without keys, USB socket in the front |
5.1 kg | 30 W |
| CP6602-0011 | 15-inch display 1024 x 768 without keys, USB socket in the front, touch screen |
5.1 kg | 30 W |
| CP6612-0000 | 15-inch display 1024 x 768 function keys |
6.5 kg | 30 W |
| CP6612-0001 | 15-inch display 1024 x 768 function keys, touch screen |
6.5 kg | 30 W |
| CP6622-0000 | 15-inch display 1024 x 768 numeric keyboard |
7.2 kg | 30 W |
| CP6622-0001 | 15-inch display 1024 x 768 numeric keyboard, touch screen |
7.2 kg | 30 W |
| CP6622-0002 | 15-inch display 1024 x 768 numeric keyboard, touch pad |
7.2 kg | 30 W |
| CP6632-0000 | 15-inch display 1024 x 768 alphanumeric keyboard |
7.3 kg | 30 W |
| CP6632-0001 | 15-inch display 1024 x 768 alphanumeric keyboard, touch screen |
7.3 kg | 30 W |
| CP6632-0002 | 15-inch display 1024 x 768 alphanumeric keyboard, touch pad |
7.3 kg | 30 W |
| CP6603-0000 | 19-inch display 1280 x 1024 without keys |
7.7 kg | 37 W |
| CP6603-0001 | 19-inch display 1280 x 1024 without keys , touch screen |
7.7 kg | 37 W |
| CP6603-0010 | 19-inch display 1280 x 1024 without keys, USB socket in the front |
7.8 kg | 37 W |
| CP6603-0011 | 19-inch display 1280 x 1024 without keys, USB socket in the front, touch screen |
7.8 kg | 37 W |
| CP6613-0000 | 19-inch display 1280 x 1024 function keys |
8.8 kg | 37 W |
| CP6613-0001 | 19-inch display 1280 x 1024 function keys, touch screen |
8.8 kg | 37 W |
| CP6623-0000 | 19-inch display 1280 x 1024 numeric keyboard |
10.3 kg | 37 W |
| CP6623-0001 | 19-inch display 1280 x 1024 numeric keyboard, touch screen |
10.3 kg | 37 W |
| CP6623-0002 | 19-inch display 1280 x 1024 numeric keyboard, touch pad |
10.3 kg | 37 W |
| CP6633-0000 | 19-inch display 1280 x 1024 alphanumeric keyboard |
10.3 kg | 37 W |
| CP6633-0001 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch screen |
10.3 kg | 37 W |
| CP6633-0002 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch pad |
10.3 kg | 37 W |