| CP68xx |
|
||
|---|---|---|---|
| Features | TFT display in four sizes – 6.5-inch display 640 x 480 – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
||
| aluminium housing, front side IP 65, rear side IP 20 | |||
| front laminate in five variants – only display – function keys and 10 PLC special keys with LED – numeric keyboard and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 16 PLC special keys with LED on the sides |
|||
| special keys identified by slide-in labels | |||
| integrated DVI/USB interface | |||
| connection over 3 IP 65 connectors for DVI, USB and 24 V power supply in the Control Panel backplane | |||
| 2-port USB connector inside the Control Panel backplane | |||
| operating temperature 0…55 °C | |||
| pull-out clamping levers for fast installation without loose parts | |||
| Options | touch screen pen with wall holder | ||
| push-button extension with electromechanical switches and keys | |||
| plate to mount a CX1010, CX1020, CX1030 or CX9000/CX9010 behind a built-in Control Panel CP68xx with a 6.5-, 10-, 12- or 15-inch display, can only be ordered in combination with a Control Panel |

Without keys

Function keys

Numeric keyboard

Alphanumeric keyboard

Alphanumeric keyboard with PLC keys on the sides
| CP68xx | Built-in Control Panel with DVI/USB interface | Weight | Power consumption |
|---|---|---|---|
| CP6809-0000 | 6.5-inch display 640 x 480 without keys |
1.9 kg | 10 W |
| CP6809-0001 | 6.5-inch display 640 x 480 without keys , touch screen |
1.9 kg | 10 W |
| CP6819-0000 | 6.5-inch display 640 x 480 function keys |
2.2 kg | 10 W |
| CP6819-0001 | 6.5-inch display 640 x 480 function keys, touch screen |
2.2 kg | 10 W |
| CP6829-0000 | 6.5-inch display 640 x 480 numeric keyboard |
2.7 kg | 10 W |
| CP6829-0001 | 6.5-inch display 640 x 480 numeric keyboard, touch screen |
2.7 kg | 10 W |
| CP6801-0000 | 12-inch display 800 x 600 without keys |
4.4 kg | 14 W |
| CP6801-0001 | 12-inch display 800 x 600 without keys , touch screen |
4.5 kg | 14 W |
| CP6801-0010 | 12-inch display 800 x 600 without keys, USB socket in the front |
4.4 kg | 14 W |
| CP6801-0011 | 12-inch display 800 x 600 without keys, USB socket in the front, touch screen |
4.5 kg | 14 W |
| CP6811-0000 | 12-inch display 800 x 600 function keys |
4.4 kg | 14 W |
| CP6811-0001 | 12-inch display 800 x 600 function keys, touch screen |
4.4 kg | 14 W |
| CP6821-0000 | 12-inch display 800 x 600 numeric keyboard |
4.8 kg | 14 W |
| CP6821-0001 | 12-inch display 800 x 600 numeric keyboard, touch screen |
4.9 kg | 14 W |
| CP6821-0002 | 12-inch display 800 x 600 numeric keyboard, touch pad |
5.1 kg | 14 W |
| CP6831-0000 | 12-inch display 800 x 600 alphanumeric keyboard |
5.3 kg | 14 W |
| CP6831-0001 | 12-inch display 800 x 600 alphanumeric keyboard, touch screen |
5.3 kg | 14 W |
| CP6831-0002 | 12-inch display 800 x 600 alphanumeric keyboard, touch pad |
5.4 kg | 14 W |
| CP6802-0000 | 15-inch display 1024 x 768 without keys |
5.7 kg | 25 W |
| CP6802-0001 | 15-inch display 1024 x 768 without keys , touch screen |
5.9 kg | 25 W |
| CP6802-0010 | 15-inch display 1024 x 768 without keys, USB socket in the front |
5.7 kg | 25 W |
| CP6802-0011 | 15-inch display 1024 x 768 without keys, USB socket in the front, touch screen |
5.9 kg | 25 W |
| CP6812-0000 | 15-inch display 1024 x 768 function keys |
5.7 kg | 25 W |
| CP6812-0001 | 15-inch display 1024 x 768 function keys, touch screen |
6.0 kg | 25 W |
| CP6822-0000 | 15-inch display 1024 x 768 numeric keyboard |
6.4 kg | 25 W |
| CP6822-0001 | 15-inch display 1024 x 768 numeric keyboard, touch screen |
6.6 kg | 25 W |
| CP6822-0002 | 15-inch display 1024 x 768 numeric keyboard, touch pad |
6.4 kg | 25 W |
| CP6832-0000 | 15-inch display 1024 x 768 alphanumeric keyboard |
6.7 kg | 25 W |
| CP6832-0001 | 15-inch display 1024 x 768 alphanumeric keyboard, touch screen |
6.9 kg | 25 W |
| CP6832-0002 | 15-inch display 1024 x 768 alphanumeric keyboard, touch pad |
6.7 kg | 25 W |
| CP6842-0000 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides |
7.4 kg | 25 W |
| CP6842-0001 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides, touch screen |
7.4 kg | 25 W |
| CP6803-0000 | 19-inch display 1280 x 1024 without keys |
9.7 kg | 32 W |
| CP6803-0001 | 19-inch display 1280 x 1024 without keys , touch screen |
9.6 kg | 32 W |
| CP6803-0010 | 19-inch display 1280 x 1024 without keys, USB socket in the front |
9.7 kg | 32 W |
| CP6803-0011 | 19-inch display 1280 x 1024 without keys, USB socket in the front, touch screen |
9.5 kg | 32 W |
| CP6813-0000 | 19-inch display 1280 x 1024 function keys |
9.7 kg | 32 W |
| CP6813-0001 | 19-inch display 1280 x 1024 function keys, touch screen |
9.5 kg | 32 W |
| CP6823-0000 | 19-inch display 1280 x 1024 numeric keyboard |
10.1 kg | 32 W |
| CP6823-0001 | 19-inch display 1280 x 1024 numeric keyboard, touch screen |
10.0 kg | 32 W |
| CP6823-0002 | 19-inch display 1280 x 1024 numeric keyboard, touch pad |
10.1 kg | 32 W |
| CP6833-0000 | 19-inch display 1280 x 1024 alphanumeric keyboard |
11.1 kg | 32 W |
| CP6833-0001 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch screen |
11.0 kg | 32 W |
| CP6833-0002 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch pad |
11.1 kg | 32 W |