The Panel PC series CP71xx is designed for mounting arm installation. A Control Panel is the front of the Panel PC. The correct display size and keyboard are thus available for every application. The CP71xx Industrial PCs represent a powerful platform for machine construction and plant engineering applications, for example with the TwinCAT automation software under Windows Embedded Standard or Windows XP Professional.
The 4-slot add-on PC CP71xx adds a full Industrial PC to all versions of the Control Panel series CP78xx. An aluminium PC housing with protection class IP 65 is attached to the back of the Control Panel. It can accommodate all the components of a high-performance PC with Intel® Core™ Duo or Core™2 Duo. It is possible to fit an CD/DVD-ROM or multi DVD drive behind the side door, even to write Blu-ray Discs™. The cooling is achieved by means of cooling fins on the outer wall. A fan inside the closed housing ensures that the heat is distributed evenly. The PC can operate at an ambient temperature up to 45 °C. The housing is made for mounting arm installation with the mounting arm system Rolec. The mounting arm can be installed from top or bottom. The connection cables are wired through the mounting arm. The housing can be opened easily without having to remove the unit from the mounting arm and allows rapid access to all integrated components.
The add-on PC CP71xx is designed for mounting behind a Beckhoff Control Panel. The IP 65 Panel PCs can be equipped with 12-, 15- or 19-inch LCD, as a monitor without keys or with keyboards in different variants. A touch screen or touch pad is optionally available. A large number of push-button extensions is also available.

CD/DVD and floppy drive are accessible behind the side door.

The mounting arm can be installed from top or bottom.
| Variants | Processor | available |
|---|---|---|
| CP71xx-0040 | Intel® Celeron® M or Intel® Pentium® M |
yes |
| CP71xx-0050 | Intel® Core™ Duo or Intel® Core™2 Duo |
yes |


Without keys

Function keys

Numeric keyboard

Alphanumeric keyboard

Alphanumeric keyboard with PLC keys on the sides
| Ordering information | without touch screen | with touch screen | with touch pad |
|---|---|---|---|
| Display only | |||
| 12-inch display 800 x 600 | CP7101-0000 | CP7101-0001 | |
| 15-inch display 1024 x 768 | CP7102-0000 | CP7102-0001 | |
| 19-inch display 1280 x 1024 | CP7103-0000 | CP7103-0001 | |
| With function keys | |||
| 12-inch display 800 x 600 | CP7111-0000 | CP7111-0001 | |
| 15-inch display 1024 x 768 | CP7112-0000 | CP7112-0001 | |
| 19-inch display 1280 x 1024 | CP7113-0000 | CP7113-0001 | |
| Numeric keyboard | |||
| 15-inch display 1024 x 768 | |||
| 19-inch display 1280 x 1024 | CP7123-0000 | CP7123-0001 | CP7123-0002 |
| Alphanumeric keyboard | |||
| 12-inch display 800 x 600 | CP7131-0000 | CP7131-0001 | CP7131-0002 |
| 15-inch display 1024 x 768 | CP7132-0000 | CP7132-0001 | CP7132-0002 |
| 19-inch display 1280 x 1024 | CP7133-0000 | CP7133-0001 | CP7133-0002 |
| Alphanumeric keyboard with PLC keys on the sides | |||
| 15-inch display 1024 x 768 | CP7142-0000 | CP7142-0001 | |
The device must be installed in the orientation that is shown in the rear view drawing.

| Dimensions | a | b | t |
|---|---|---|---|
| Display only | |||
| CP7101 12" display | 353.8 mm | 326.3 mm | 29.5 mm |
| CP7102 15" display | 426 mm | 395 mm | 30.5 mm |
| CP7103 19" display | 504 mm | 455 mm | 47 mm |
| With function keys | |||
| CP7111 12" display | 353.8 mm | 326.3 mm | 29.5 mm |
| CP7112 15" display | 426 mm | 395 mm | 30.5 mm |
| CP7113 19" display | 504 mm | 455 mm | 47 mm |
| Numeric keyboard | |||
| CP7121 12" display | |||
| CP7122 15" display | 515 mm | 370.2 mm | 30.5 mm |
| CP7123 19" display | 563 mm | 426 mm | 47 mm |
| Alphanumeric keyboard | |||
| CP7131-0000 12" display | 406 mm | 370.2 mm | 29.5 mm |
| CP7131-0001 12" display | 406 mm | 370.2 mm | 29.5 mm |
| CP7131-0002 12" display | 426 mm | 370.2 mm | 29.5 mm |
| CP7132 15" display | 485 mm | 410.2 mm | 30.5 mm |
| CP7133 19" display | 504 mm | 535 mm | 47 mm |
| Alphanumeric keyboard with PLC keys on the sides | |||
| CP7142 15" display | 445 mm | 450 mm | 28.5 mm |