| Variants | Processor | available |
|---|---|---|
| CP72xx-0010 | Intel® Core™ Duo or Intel® Core™2 Duo |
yes |
| CP72xx-0020 | Intel® Core™2 Duo | yes |
| CP72xx-0030 | Intel® Celeron®, 2 Cores or Intel® Core™2 Duo |
yes |
| CP72xx-0040 | Intel® Celeron®, 2 Cores or Intel® Core™ i3, 2 Cores or Intel® Core™ i5, 2 Cores or Intel® Core™ i7, 4 Cores |
1st quarter 2012 |
| CP72xx-0010 |
|
||
|---|---|---|---|
| Housing | Industrial PC with Control Panel for mounting arm installation | ||
| rotatable mounting arm adapter for Rittal and Rolec mounting arm systems with 48 mm tube from top | |||
| wiring area for up to 6 IP 65 connectors | |||
| 1 slot for one 2½-inch hard disk or SSD and 1 slot for one Compact Flash card | |||
| lithium battery of the system clock, changeable from outside | |||
| passive cooling through heat sink structure between Control Panel and add-on PC, internal fan for equal heat distribution to all the walls of the housing | |||
| 20 cm free space required around the PC for air circulation | |||
| protection class IP 65 | |||
| operating temperature 0…45 °C | |||
| Front panel | TFT display in four sizes – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 – 24-inch display 1920 x 1200 |
||
| front laminate in five variants – only display – function keys and 10 PLC special keys with LED – numeric keyboard and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 16 PLC special keys with LED on the sides |
|||
| special keys identified by slide-in labels | |||
| Features | processor Intel® Core™ Duo 2.0 GHz | ||
| 3½-inch motherboard for Intel® Core™ Duo or Core™2 Duo | |||
| 1 Mini PCI slot free for cards installed ex factory | |||
| 1 GB DDR2RAM, expandable ex factory to 3 GB | |||
| on-board graphic adapter, Intel® GMA950 | |||
| on-board dual Ethernet adapter with 1 x 10/100BASE-T and 1 x 10/100/1000BASE-T connector | |||
| on-board SATA RAID 1 controller, Intel® Matrix Storage Technology | |||
| hard disk, 2½-inch, 80 GB | |||
| M23 built-in socket for power supply and 1 Harting push-pull Ethernet built-in socket 10/100/1000BASE-T in the wiring area | |||
| 24 V DC power supply |
| Options | CP72xx-0010 |
|---|---|
| C9900-C527 | processor Intel® Core™2 Duo 2.16 GHz, instead of Intel® Core™ Duo 2.0 GHz |
| C9900-R221 | memory extension to 2 GB DDR2RAM, instead of 1 GB |
| C9900-R228 | memory extension to 3 GB DDR2RAM, instead of 1 GB |
| C9900-T900 | touch screen pen with holder |
| C9900-M161 | rotatable mounting arm adapter for Panel PC CP72xx, for Rittal and Rolec mounting arm systems with 48 mm tube from bottom instead of from top |
| C9900-M162 | rotatable and tiltable mounting arm adapter for Panel PC CP72xx, forRittal and Rolec mounting arm systems with 48 mm tube from top, instead of rotatable mounting arm adapter |
| C9900-M163 | rotatable and tiltable mounting arm adapter for Panel PC CP72xx, for Rittal and Rolec mounting arm systems with 48 mm tube from bottom, instead of rotatable mounting arm adapter |
| C9900-M164 | Panel PC CP72xx without mounting arm adapter with open connecting area, connectors at the bottom, for mounting 4 threaded holes M6 x 18 in the Control Panel rearwall, instead of Panel PC with mounting arm adapter, less price |
| C9900-M169 | Panel PC CP72xx without mounting arm adapter with open connecting area, connectors on top, for mounting 4 threaded holes M6 x 18 in the Control Panel rearwall, instead of Panel PC with mounting arm adapter, less price |
| C9900-R230 | memory module NOVRAM for fail-safe storage of process data, 128 kB, Mini PCI plug-in card |
| C9900-R231 | memory module NOVRAM for fail-safe storage of process data, 256 kB, Mini PCI plug-in card |
| C9900-R232 | memory module NOVRAM for fail-safe storage of process data, 512 kB, Mini PCI plug-in card |
| C9900-E185 | IP 65 connector in the wiring area of a CP72xx for the second on-board Ethernet adapter, Harting push-pull Ethernet socket |
| C9900-E186 | IP 65 connector M12 in the wiring area of a CP72xx for one serial interface RS232 |
| C9900-E248 | IP 65 connector M12 in the wiring area of a CP72xx for one serial interface RS422, optically linked, overload protection. Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on |
| C9900-E261 | IP 65 connector M12 in the wiring area of a CP72xx for one serial interface RS485, optically linked, overload protection. Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on |
| C9900-E213 | RFID reader for Legic transponder inside the front of a Panel PC CP7102, CP7202 or CP7702 or of a Control Panel CP7802 or CP7902, integrated behind the front laminate, protection class IP 65, connected internally via USB, requires Windows Embedded Standard or Windows XP Professional |
| C9900-E214 | RFID reader for Legic transponder inside the front of a Panel PC CP7103, CP7203 or CP7703 or of a Control Panel CP7803 or CP7903, integrated behind the front laminate, protection class IP 65, connected internally via USB, requires Windows Embedded Standard or Windows XP Professional |
| C9900-D177 | PC with 2 slots for 2½-inch hard disks or SSDs, instead of 1 slot for a hard disk or SSD and 1 slot for Compact Flash |
| C9900-H145 | additional hard disk, 2½-inch, 80 GB |
| C9900-H701 | solid-state disk SSD, SLC flash, 2½-inch, 32 GB, instead of 2½-inch hard disk |
| C9900-H119 | PC without hard disk, instead of 2½-inch hard disk, 80 GB, less price |
| C9900-D178 | PC without hard disk and 2 slots for Compact Flash cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for Compact Flash, less price |
| C9900-H515 | 2 GB Compact Flash card, extended temperature range |
| C9900-H516 | 4 GB Compact Flash card, extended temperature range |
| C9900-H517 | 8 GB Compact Flash card, extended temperature range |
| C9900-H518 | 16 GB Compact Flash card, extended temperature range |
| C9900-U209 | uninterruptible power supply UPS, integrated into the 24 V power supply, without battery, occupies one internal serial Interface |
| C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C |
| C9900-M400 | Toolboard for keyboard or tools, mounted under a Control Panel or Panel PC CP7xxx, can be ordered only together with the Control Panel or Panel PC. |
| Options | To connect a keyboard to the PC, e.g. at commissioning, one of the following three USB sockets is required: |
|---|---|
| C9900-E187 | IP 65 connector M12 in the wiring area of a CP72xx for one USB 2.0 port |
| C9900-E190 | USB-A in the wiring area of a CP72xx for one USB 2.0 port, including covering cap IP 65 |
| C9900-E169 | 2-port USB socket inside the Control Panel backplane, DIN 8-pin with screw-on cap IP 65 with adapter cable from DIN 8-pin to 2 x USB |
| C9900-E215 | 1-port USB socket inside the Control Panel backplane, USB A socket with screw-on cap IP 65 |
| Accessories | Power supply cable with IP 65 connector |
|---|---|
| C9900-K271 | power supply cable IP 65 for CP72xx up to 19-inch display, length 5 m, assembled, M23 connector, screw type, 8 wires, second end open |
| C9900-K272 | power supply cable IP 65 for CP72xx up to 19-inch display, length 10 m, assembled, M23 connector, screw type, 8 wires, second end open |
| C9900-K275 | power supply cable IP 65 for CP72x4 with 24-inch display, length 5 m, assembled, M23 connector, screw type, 12 wires, second end open |
| C9900-K276 | power supply cable IP 65 for CP72x4 with 24-inch display, length 10 m, assembled, M23 connector, screw type, 12 wires, second end open |
| C9900-K277 | power supply cable IP 65 for CP72xx up to 19-inch display, length 20 m, assembled, M23 connector, screw type, 12 wires, second end open |
| Accessories | Network cable with IP 65 connector |
|---|---|
| C9900-K281 | network cable for CP72xx, length 3 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ 45, IP 20 |
| C9900-K282 | network cable for CP72xx, length 5 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ 45, IP 20 |
| C9900-K283 | network cable for CP72xx, length 10 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ 45, IP 20 |
| C9900-K284 | network cable for CP72xx, length 15 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ 45, IP 20 |
| C9900-K285 | network cable for CP72xx, length 20 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ 45, IP 20 |
| C9900-K286 | network cable for CP72xx, length 30 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ 45, IP 20 |
| C9900-K287 | network cable for CP72xx, length 40 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ 45, IP 20 |
| C9900-K288 | network cable for CP72xx, length 50 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ 45, IP 20 |
| Accessories | USB cable with IP 65 connector |
|---|---|
| C9900-K291 | USB cable for CP72xx, length 3 m, assembled, M12 connector IP 65, screw type, 4-pin, second end USB B connector |
| C9900-K292 | USB cable for CP72xx, length 5 m, assembled, M12 connector IP 65, screw type, 4-pin, second end USB B connector |
| Accessories | Serial interface cable RS232 with IP 65 connector |
|---|---|
| C9900-K295 | serial interface cable RS232 for CP72xx, length 3 m, assembled, M12 connector IP 65, screw type, 12-pin, second end D-sub, 9-pin plug |
| C9900-K296 | serial interface cable RS232 for CP72xx, length 5 m, assembled, M12 connector IP 65, screw type, 12-pin, second end D-sub, 9-pin plug |
| C9900-K297 | serial interface cable RS232 for CP72xx, length 10 m, assembled, M12 connector IP 65, screw type, 12-pin, second end D-sub, 9-pin plug |
| CP72xx-0010 | “Economy” Panel PCs |
|---|---|
| CP7201-0000-0010 | 12-inch display 800 x 600 without keys |
| CP7201-0001-0010 | 12-inch display 800 x 600 without keys, touch screen |
| CP7201-0020-0010 | 12-inch display 800 x 600 without keys, USB A socket in the front |
| CP7201-0021-0010 | 12-inch display 800 x 600 without keys, USB A socket in the front, touch screen |
| CP7211-0000-0010 | 12-inch display 800 x 600 function keys |
| CP7211-0001-0010 | 12-inch display 800 x 600 function keys, touch screen |
| CP7221-0000-0010 | 12-inch display 800 x 600 numeric keyboard |
| CP7221-0001-0010 | 12-inch display 800 x 600 numeric keyboard, touch screen |
| CP7221-0002-0010 | 12-inch display 800 x 600 numeric keyboard, touch pad |
| CP7231-0000-0010 | 12-inch display 800 x 600 alphanumeric keyboard |
| CP7231-0001-0010 | 12-inch display 800 x 600 alphanumeric keyboard, touch screen |
| CP7231-0002-0010 | 12-inch display 800 x 600 alphanumeric keyboard, touch pad |
| CP7202-0000-0010 | 15-inch display 1024 x 768 without keys |
| CP7202-0001-0010 | 15-inch display 1024 x 768 without keys, touch screen |
| CP7202-0020-0010 | 15-inch display 1024 x 768 without keys, USB A socket in the front |
| CP7202-0021-0010 | 15-inch display 1024 x 768 without keys, USB A socket in the front, touch screen |
| CP7212-0000-0010 | 15-inch display 1024 x 768 function keys |
| CP7212-0001-0010 | 15-inch display 1024 x 768 function keys, touch screen |
| CP7222-0000-0010 | 15-inch display 1024 x 768 numeric keyboard |
| CP7222-0001-0010 | 15-inch display 1024 x 768 numeric keyboard, touch screen |
| CP7222-0002-0010 | 15-inch display 1024 x 768 numeric keyboard, touch pad |
| CP7232-0000-0010 | 15-inch display 1024 x 768 alphanumeric keyboard |
| CP7232-0001-0010 | 15-inch display 1024 x 768 alphanumeric keyboard, touch screen |
| CP7232-0002-0010 | 15-inch display 1024 x 768 alphanumeric keyboard, touch pad |
| CP7242-0000-0010 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides |
| CP7242-0001-0010 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides, touch screen |
| CP7203-0000-0010 | 19-inch display 1280 x 1024 without keys |
| CP7203-0001-0010 | 19-inch display 1280 x 1024 without keys, touch screen |
| CP7203-0020-0010 | 19-inch display 1280 x 1024 without keys, USB A socket in the front |
| CP7203-0021-0010 | 19-inch display 1280 x 1024 without keys, USB A socket in the front, touch screen |
| CP7213-0000-0010 | 19-inch display 1280 x 1024 function keys |
| CP7213-0001-0010 | 19-inch display 1280 x 1024 function keys, touch screen |
| CP7223-0000-0010 | 19-inch display 1280 x 1024 numeric keyboard |
| CP7223-0001-0010 | 19-inch display 1280 x 1024 numeric keyboard, touch screen |
| CP7223-0002-0010 | 19-inch display 1280 x 1024 numeric keyboard, touch pad |
| CP7233-0000-0010 | 19-inch display 1280 x 1024 alphanumeric keyboard |
| CP7233-0001-0010 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch screen |
| CP7233-0002-0010 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch pad |
| CP7204-0000-0010 | 24-inch display 1920 x 1200 without keys |
| CP7204-0001-0010 | 24-inch display 1920 x 1200 without keys, touch screen |
| CP7204-0020-0010 | 24-inch display 1920 x 1200 without keys, USB A socket in the front |
| CP7204-0021-0010 | 24-inch display 1920 x 1200 without keys, USB A socket in the front, touch screen |