| CP78xx |
|
||
|---|---|---|---|
| Features | TFT display in four sizes – 6.5-inch display 640 x 480 – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
||
| aluminium housing, protection class IP 65 | |||
| front laminate in five variants – only display – function keys and 10 PLC special keys with LED – numeric keyboard and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 16 PLC special keys with LED on the sides |
|||
| special keys identified by slide-in labels | |||
| integrated DVI/USB interface | |||
| connection over 3 IP 65 round connectors for DVI, USB and 24 V power supply in the Control Panel backplane | |||
| operating temperature 0…55 °C | |||
| for mounting 4 M6 x 18 mm threaded holes in the backplane | |||
| Options | 2-port USB connector IP 65 inside the Control Panel backplane | ||
| touch screen pen with holder | |||
| additional keyboard IP 65 or toolboard for keyboard and tools | |||
| push-button extension with electromechanical switches and keys | |||
| adapter plate for mounting arm installation |

Without keys

Function keys

Numeric keyboard

Alphanumeric keyboard

Alphanumeric keyboard with PLC keys on the sides
| CP78xx | Control Panel with DVI/USB interface | Weight | Power consumption |
|---|---|---|---|
| CP7809-0000 | 6.5-inch display 640 x 480 without keys |
2.3 kg | 10 W |
| CP7809-0001 | 6.5-inch display 640 x 480 without keys, touch screen |
2.3 kg | 10 W |
| CP7819-0000 | 6.5-inch display 640 x 480 function keys |
2.6 kg | 10 W |
| CP7819-0001 | 6.5-inch display 640 x 480 function keys, touch screen |
2.6 kg | 10 W |
| CP7829-0000 | 6.5-inch display 640 x 480 numeric keyboard |
3.1 kg | 10 W |
| CP7829-0001 | 6.5-inch display 640 x 480 numeric keyboard, touch screen |
3.1 kg | 10 W |
| CP7801-0000 | 12-inch display 800 x 600 without keys |
4.1 kg | 14 W |
| CP7801-0001 | 12-inch display 800 x 600 without keys, touch screen |
4.1 kg | 14 W |
| CP7801-0020 | 12-inch display 800 x 600 without keys, USB A socket in the front |
4.0 kg | 14 W |
| CP7801-0021 | 12-inch display 800 x 600 without keys, USB A socket in the front, touch screen |
4.1 kg | 14 W |
| CP7811-0000 | 12-inch display 800 x 600 function keys |
4.1 kg | 14 W |
| CP7811-0001 | 12-inch display 800 x 600 function keys, touch screen |
4.1 kg | 14 W |
| CP7821-0000 | 12-inch display 800 x 600 numeric keyboard |
4.3 kg | 14 W |
| CP7821-0001 | 12-inch display 800 x 600 numeric keyboard, touch screen |
4.4 kg | 14 W |
| CP7821-0002 | 12-inch display 800 x 600 numeric keyboard, touch pad |
4.6 kg | 14 W |
| CP7831-0000 | 12-inch display 800 x 600 alphanumeric keyboard |
5.0 kg | 14 W |
| CP7831-0001 | 12-inch display 800 x 600 alphanumeric keyboard, touch screen |
5.1 kg | 14 W |
| CP7831-0002 | 12-inch display 800 x 600 alphanumeric keyboard, touch pad |
5.2 kg | 14 W |
| CP7802-0000 | 15-inch display 1024 x 768 without keys |
5.8 kg | 25 W |
| CP7802-0001 | 15-inch display 1024 x 768 without keys, touch screen |
6.0 kg | 25 W |
| CP7802-0020 | 15-inch display 1024 x 768 without keys, USB A socket in the front |
5.8 kg | 25 W |
| CP7802-0021 | 15-inch display 1024 x 768 without keys, USB A socket in the front, touch screen |
6.0 kg | 25 W |
| CP7812-0000 | 15-inch display 1024 x 768 function keys |
5.8 kg | 25 W |
| CP7812-0001 | 15-inch display 1024 x 768 function keys, touch screen |
6.0 kg | 25 W |
| CP7822-0000 | 15-inch display 1024 x 768 numeric keyboard |
6.4 kg | 25 W |
| CP7822-0001 | 15-inch display 1024 x 768 numeric keyboard, touch screen |
6.7 kg | 25 W |
| CP7822-0002 | 15-inch display 1024 x 768 numeric keyboard, touch pad |
6.4 kg | 25 W |
| CP7832-0000 | 15-inch display 1024 x 768 alphanumeric keyboard |
6.7 kg | 25 W |
| CP7832-0001 | 15-inch display 1024 x 768 alphanumeric keyboard, touch screen |
6.9 kg | 25 W |
| CP7832-0002 | 15-inch display 1024 x 768 alphanumeric keyboard, touch pad |
6.7 kg | 25 W |
| CP7842-0000 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides |
7.5 kg | 25 W |
| CP7842-0001 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides, touch screen |
7.5 kg | 25 W |
| CP7803-0000 | 19-inch display 1280 x 1024 without keys |
10.7 kg | 32 W |
| CP7803-0001 | 19-inch display 1280 x 1024 without keys, touch screen |
10.5 kg | 32 W |
| CP7803-0020 | 19-inch display 1280 x 1024 without keys, USB A socket in the front |
10.7 kg | 32 W |
| CP7803-0021 | 19-inch display 1280 x 1024 without keys, USB A socket in the front, touch screen |
10.5 kg | 32 W |
| CP7813-0000 | 19-inch display 1280 x 1024 function keys |
10.7 kg | 32 W |
| CP7813-0001 | 19-inch display 1280 x 1024 function keys, touch screen |
10.5 kg | 32 W |
| CP7823-0000 | 19-inch display 1280 x 1024 numeric keyboard |
11.0 kg | 32 W |
| CP7823-0001 | 19-inch display 1280 x 1024 numeric keyboard, touch screen |
10.9 kg | 32 W |
| CP7823-0002 | 19-inch display 1280 x 1024 numeric keyboard, touch pad |
11.0 kg | 32 W |
| CP7833-0000 | 19-inch display 1280 x 1024 alphanumeric keyboard |
12.2 kg | 32 W |
| CP7833-0001 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch screen |
12.0 kg | 32 W |
| CP7833-0002 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch pad |
12.1 kg | 32 W |