The C62xx series of Industrial PCs has been designed for control cabinet installation. The Industrial PCs of this series and a Beckhoff Control Panel as operating unit make an ideal combination, representing a powerful platform for machine construction and plant engineering applications, for example with the TwinCAT automation software under Windows Embedded Standard or Windows XP Professional.
The control cabinet PC series C62xx comprises four devices of different size, all equipped with maximum performance class components: with Intel® Core™ Duo or Core™2 Duo on a slot motherboard or with Intel® Core™2 Duo or Core™2 Quad on an ATX motherboard. The series provides the appropriate Industrial PC for every application, according to the available installation space. All the PCs in the C62xx series are constructed according to a uniform plan, optimised for the exploitation of available space and easy accessibility of all components.
The construction of the housing for the C62xx series ensures long-term compatibility with any new PC components that appear over the next few years. If, in a few years, the Industrial PC needs to be upgraded, you swap the motherboard, the processor, the memory or the hard disk, but the housing remains unchanged, and is compatible with the technology of the future. The RAM can be expanded from 512 MB DDR2RAM up to 3 GB, for C6240 and C6250 with Core™2 Duo or Core™2 Quad even up to 8 GB DDR3RAM, which requires a 64 bit operating system.
All the PC’s connections face to the front. The inner chassis can be drawn out forward on telescopic rails, thus offering free access to all the fitted components.
The C62xx series PCs are supplied with a 100…240 V AC full range or 24 V DC power supply unit. An industrial latching socket strip is used for the power supply.
Card holders for the plug-in cards generate insensitivity to shocks and vibrations. The card holders can be fixed and removed without tools. Data describing the function and type for the fitted plug-in cards is listed on the front.
Variants