Up to 255 distributed Lightbus input and output modules can be connected to a standard PC with the C1220 interface card. Fibre optics carry data at 2.5 Mbaud between the PC and the industrial peripherals, rapidly and without interference.
The interface card has its own microprocessor (80C166) and a 4 kbyte dual port memory to the PC bus, in which the process image of the connected Lightbus modules is represented in real-time. Up to eight priority- controlled logical communication channels permit a simple program interface and relieve the load on the PC’s processor. Drivers and high level language libraries for various operating systems and programming languages are available for programming the communication card.
The C1220 interface card uses the Lightbus system’s interrupt capability: signal sampling at 25 µs intervals and fast interrupts are available over the Lightbus.
Features
| Technical data | C1220 |
|---|---|
| Fieldbus | Lightbus |
| Data transfer rates | 2.5 Mbaud, 32 bits of process data in 25 µs |
| Data security | hamming distance d=3 |
| Communication processor | Siemens 80C166 |
| Interface to the PC | 4 kbyte DPRAM for 8 communication channels, data, control and status registers |
| Communication | 8 priority controlled logical communication channels |
| Interrupt | initiation of 2 PC hardware interrupts |
| Software | Beckhoff TwinCAT, DOS drivers, high-level language libraries |
| Supply voltage | 5 V via PC bus |
| Dimensions | 16 bit PC plug-in card, short ISA card, L=162 mm |
| Operating temperature | 0…55 °C |
| Ordering information | C1220-00x |
|---|---|
| C1220-000 | standard version (as Lightbus master) |
| C1220-002 | slave version (as Lightbus slave) |