Up to 255 distributed Lightbus input and output modules can be connected to the VME bus with a single C1300 interface card. Fibre optics carry data at 2.5 Mbaud between the VME bus rack and the industrial peripherals, rapidly and without interference.
The interface card has its own communications processor and 4 kbytes of dual ported RAM to the VME bus, in which the process image of the connected Lightbus modules is represented in real-time. Up to eight priority-controlled logical communication channels and convenient interrupt handling permit a simple program interface and relieve the load on the VME bus CPU.
Software solutions are available for integration in OS/9 and other operating systems for VME computers.
Features
| Technical data | C1300 | |
|---|---|---|
| Fieldbus | Lightbus | |
| Data transfer rates | 2.5 Mbaud, 32 bits of process data in 25 µs | |
| Data security | hamming distance d=3 | |
| Communication processor | Siemens 80C166 | |
| Interface to VME bus | 4 kbytes DPRAM for 8 communication channels, data, control and status registers | |
| Communication | 8 priority controlled logical communication channels | |
| Interrupt |
|
|
| Software |
|
|
| Supply voltage | 5 V DC via VME bus | |
| Operating temperature | 0…55 °C |
| Ordering information | C1300-0xx |
|---|---|
| C1300-000 | standard version (as Lightbus master), 3 rack units |
| C1300-001 | standard version (as Lightbus master), 6 rack units |
| C1300-010 | slave version (as Lightbus slave), 3 rack units |
| C1300-011 | slave version (as Lightbus slave), 6 rack units |