
Front side

Back side
| CPU type | |
|---|---|
| CPU | Intel® Celeron® M/CoreTM Duo/CoreTM2 Duo |
| Socket | mPGA479M |
| 2nd level cache | 1,024 kB/2,048 kB/4,096 kB |
| FSB | 667 MHz |
| Performance | 1.07…2.16 GHz |
| Chipset | |
|---|---|
| Northbridge | Intel® 945GME |
| Southbridge | Intel® ICH7R |
| Super IO1 | Winbond W83627H |
| Super IO2 | Winbond W83627H |
| ISA | – |
| Hardware monitoring | Super IO1 + Super IO2 |
| Memory | |
|---|---|
| Type | 2 x DIMM240–1.8 V/DDR2 |
| Size max. (MB) | 4,096 MB |
| Speed max. | DDR2 667 |
| On-board flash | – |
| On-board NOVRAM | – |
| Graphic | |
|---|---|
| Controller | Intel® 945GME integrated |
| Video BIOS | Intel® IEGD |
| Memory | 8 MB UMA/224 MB DVMT |
| CRT | yes |
| CRT resolution | 2048 x 1536 |
| DVI | – (PCIe x 16 Riser) |
| LCD TTL | – |
| LCD LVDS 18/24/36/48 | yes/yes/yes/yes |
| LCD resolution | 1600 x 1200 |
| BIOS | |
|---|---|
| Manufacturer | Phoenix Award 6.1 |
| BIOS chip | 2 x FWH (SPI-Flash) |
| Power management APM/ACPI | yes/yes |
| SpeedStep®/ATM | yes/(yes) |
| Selectable fixed frequency | yes |
| Power states S0/S1/S3/S4/S5 | yes/–/yes/yes/yes |
| Buses | |
|---|---|
| ISA | – |
| PCI | 3 x PCI32 slot |
| AGP 3.3 V/1.5 V | – |
| PCIe x1/x4/x16 | 3x/–/1x |
| Audio | |
|---|---|
| Controller and codec | Intel® ICH7R/Realtek ALC655 |
| Support for 2/6/8 channels (2.0/5.1/7.1) | yes/yes/– |
| Analog input Line/CD/AUX/Mic1/Mic2/ Phone/PCBeep |
yes/yes/–/yes/yes/–/yes |
| Analog output Line/Mono out | yes/– |
| Digital input/output | yes/yes |
| Amplifier | – |
| LAN | |
|---|---|
| LAN1 controller | Intel® ICH7R/562GZ Phy |
| LAN1 10/100/1000 | yes/yes/– |
| LAN1 boot option RPL/PXE/WOL | yes/yes/yes |
| LAN2 controller | Intel® 82573E |
| LAN2 10/100/1000 | yes/yes/yes |
| LAN2 boot option RPL/PXE/WOL | yes/yes/yes |
| ATA/SATA interfaces | |
|---|---|
| ATA primary/secondary | yes/– |
| ATA RAID 0/1/5/10 | – |
| PIO 0/1/2/3/4 – DMA33/66/100/133 | yes/yes/yes/yes/yes – yes/yes/yes/– |
| SATA 1/2/3/4/5/6 | yes/yes/yes/yes/–/– |
| SATA RAID 0/1/5/10 | yes/yes/yes/yes |
| 1.5 Gbs/3.0 Gbs | yes/yes |
| Compact Flash socket | – |
| USB interfaces | |
|---|---|
| Boot HD/FDD/CD-ROM/FD/ZIP | yes/yes/yes/yes/yes |
| USB channels | 8 |
| USB 1.0/2.0/host/device | yes/yes/yes/– |
| Specials/options | (USB8: touch) |
| Serial interfaces | |
|---|---|
| COM1/2: TTL/RS232/RS485/RS422 | (yes)/yes/–/– |
| COM3/4: TTL/RS232/RS485/RS422 | (yes)/yes/–/– |
| Parallel interfaces | |
|---|---|
| LPT1 Uni/ECP/EPP/FDC | yes/yes/yes/yes |
| LPT2 Uni/ECP/EPP/FDC | – |
| Interfaces | |
|---|---|
| PS/2 keyboard/mouse | yes/yes |
| Floppy interface FCC/LPT | yes/yes |
| Touch controller ELO resistive | yes |
| TPM | – |
| Watchdog | yes |
| Power supply | |
|---|---|
| Supply voltage | ATX |
| Cooling | |
|---|---|
| Cooling mode | passive/active |
| Operating temperature | 0…60 °C |
| Extended temperature | on request |
| Storage temperature | -20…+70 °C |
| Dimensions | |
|---|---|
| Format | ATX |
| Dimensions (W x H x D) | 305 mm x 41 mm x 244 mm |