
Front side

Back side
| CPU type | |
|---|---|
| CPU | Intel® IXP420 |
| Socket | no (soldered) |
| 2nd level cache | – |
| FSB | 133 MHz |
| Performance | 266/533 MHz |
| Chipset | |
|---|---|
| Northbridge | – |
| Southbridge | – |
| Super IO1 | – |
| Super IO2 | – |
| ISA | – |
| Hardware monitoring | – |
| Memory | |
|---|---|
| Type | memory soldered |
| Size max. (MB) | 64 MB/128 MB/256 MB |
| Speed max. | SD 133 MHz |
| On-board flash | 128 MB |
| On-board NOVRAM | 128 kB |
| Graphic | |
|---|---|
| Controller | Silicon Motion SM502 |
| Video BIOS | – |
| Memory | 8 MB |
| CRT | yes |
| CRT resolution | 1280 x 1024 |
| DVI | – |
| LCD TTL | yes |
| LCD LVDS 18/24/36/48 | yes/yes/–/yes |
| LCD resolution | 1024 x 768 |
| BIOS | |
|---|---|
| Manufacturer | – |
| BIOS chip | – |
| Power management APM/ACPI | – |
| SpeedStep®/ATM | – |
| Selectable fixed frequency | – |
| Power states S0/S1/S3/S4/S5 | – |
| Buses | |
|---|---|
| ISA | – |
| PCI | Mini PCI |
| AGP 3.3 V/1.5 V | – |
| PCIe x1/x4/x16 | – |
| Audio | |
|---|---|
| Controller and codec | – |
| Support for 2/6/8 channels (2.0/5.1/7.1) | – |
| Analog input Line/CD/AUX/Mic1/Mic2/ Phone/PCBeep |
– |
| Analog output Line/Mono out | – |
| Digital input/output | – |
| Amplifier | – |
| LAN | |
|---|---|
| LAN1 controller | IXP420NPE1/Micrel KS8721 BL |
| LAN1 10/100/1000 | yes/yes/– |
| LAN1 boot option RPL/PXE/WOL | yes/yes/– |
| LAN2 controller | IXP420NPE2/Micrel KS8721 BL |
| LAN2 10/100/1000 | yes/yes/– |
| LAN2 boot option RPL/PXE/WOL | – |
| ATA/SATA interfaces | |
|---|---|
| ATA primary/secondary | – |
| ATA RAID 0/1/5/10 | – |
| PIO 0/1/2/3/4 – DMA33/66/100/133 | – |
| SATA 1/2/3/4/5/6 | – |
| SATA RAID 0/1/5/10 | – |
| 1.5 Gbs/3.0 Gbs | – |
| Compact Flash socket | – |
| USB interfaces | |
|---|---|
| Boot HD/FDD/CD-ROM/FD/ZIP | – |
| USB channels | 8 |
| USB 1.0/2.0/host/device | yes/yes/yes/– |
| Specials/options | (USB touch) |
| Serial interfaces | |
|---|---|
| COM1/2: TTL/RS232/RS485/RS422 | (yes)/yes/–/– |
| COM3/4: TTL/RS232/RS485/RS422 | – |
| Parallel interfaces | |
|---|---|
| LPT1 Uni/ECP/EPP/FDC | – |
| LPT2 Uni/ECP/EPP/FDC | – |
| Interfaces | |
|---|---|
| PS/2 keyboard/mouse | – |
| Floppy interface FCC/LPT | – |
| Touch controller ELO resistive | yes |
| TPM | yes |
| Watchdog | yes |
| Power supply | |
|---|---|
| Supply voltage | 24 V |
| Cooling | |
|---|---|
| Cooling mode | passive/active |
| Operating temperature | 0…60 °C |
| Extended temperature | on request |
| Storage temperature | -20…+70 °C |
| Dimensions | |
|---|---|
| Format | 3½-inch |
| Dimensions (W x H x D) | 147 mm x 20 mm x 102 mm |