PROFIBUS DP, DP-V1 and DP-V2 (MC): The PROFIBUS PCI Fieldbus Cards from Beckhoff can master the PROFIBUS protocol with all its features. Thanks to the PROFIBUS chip developed in-house, the cards are equipped with the latest version of the PROFIBUS technology – including high-precision isochronous mode for axis control and expanded diagnostic options. These cards are the only ones to support different polling rates for the slaves and can even synchronise several channels accurately with each other.
Features:
In TwinCAT PLC and NC, all functions are conveniently available. But other applications also benefit from the diverse features:General drivers for Windows NT/2000/XP and convenient configuration tools are included in the TwinCAT I/O software package. High-level language programs use the DLL, Visual Basic applications the ActiveX interface. Applications with OPC interface can access process data and parameters via an OPC server.
| Technical data | FC3101 | FC3102 |
|---|---|---|
| Fieldbus | PROFIBUS DP (standard), PROFIBUS DP-V1 (Cl. 1+2: acyclic services, alarms), DP-V2, PROFIBUS MC (equidistant) | |
| Number of fieldbus channels | 1 | 2 |
| Data transfer rates | 9.6 kbaud…12 Mbaud | |
| Interface to the PC | plug-and-play PCI interface 32 bits with 4 kbytes DPRAM per channel | |
| Bus interface | 1 x D-sub socket, 9-pin, galvanically decoupled | 2 x D-sub socket, 9-pin, galvanically decoupled |
| Communication | master and slave functionality (also mixed) | |
| Bus device | per channel: max. 125 slaves with up to 244 bytes input, output, parameter, configuration or diagnostic data per slave | |
| Cycle time | differing DP cycle times per slave are possible using the CDL concept | |
| Hardware diagnosis | 2 LEDs per channel | |
| Bit width in the process image | total max.: 3 kbyte input and output data | |
| Dimensions | approx. 106 mm x 175 mm | |
| Operating temperature | 0…55 °C | |
| Ordering information | FC3101-000x | FC3102-000x |
|---|---|---|
| FC310x-0000 | standard configuration | |
| FC310x-0002 | configuration with 32 kbytes NOVRAM | |