The FC5201 and FC5202 PC plug-in cards link the PC to a DeviceNet network. They can act there as master or as slave modules. The PCI bus interface ensures both high transmission rates to the PC and fully automatic configuration of the cards in the PC hardware. The DeviceNet cards provide a powerful implementation of the protocol, offering many desirable features:
In TwinCAT PLC and NC, all functions are conveniently available. But other applications also benefit from the diverse features: General drivers for Windows NT/2000/XP and convenient configuration tools are included in the TwinCAT I/O software package. High-level language programs use the DLL, Visual Basic applications the ActiveX interface. OPC applications can access process data and parameters via an OPC server.
| Technical data | FC5201 | FC5202 |
|---|---|---|
| Fieldbus | DeviceNet | |
| Number of fieldbus channels | 1 | 2 |
| Data transfer rates | 125, 250, 500 kbaud | |
| Interface to the PC | plug-and-play PCI interface 32 bits with 4 kbytes DPRAM per channel | |
| Bus interface | open style connector, 5-pin, according to DeviceNet specification, galvanically decoupled (Connector is supplied.) | |
| Communication | DeviceNet network master (scanner), optionally DeviceNet slave | |
| Bus device | per channel: max. 63 slaves | |
| Termination resistor | switchable | |
| Hardware diagnosis | 2 LEDs per channel | |
| Bit width in the process image | total max.: 3 kbyte input and output data | |
| Dimensions | approx. 106 mm x 175 mm | |
| Operating temperature | 0…55 °C | |
| Ordering information | FC5201-000x | FC5202-000x |
|---|---|---|
| FC520x-0000 | standard configuration | |
| FC520x-0002 | configuration with 32 kbytes NOVRAM | |