The SERCOS interface PCI Fieldbus Cards from Beckhoff allow direct access to the SERCON816-ASIC. The driver for these passive cards is incorporated into the TwinCAT software and allows optimum access to the SERCOS interface. There are no artificial limitations with regard to the number of bus devices and I/O data per device. The power of TwinCAT comes into its own with this interface generation:
TwinCAT I/O provides configuration tools and Windows NT/2000/XP drivers for programs in any desired high level language (DLLs) and for Visual Basic applications (ActiveX). Applications with OPC interfaces can access the cards via an OPC server.
| Technical data | FC7501 | FC7502 |
|---|---|---|
| Fieldbus | SERCOS interface | |
| Number of fieldbus channels | 1 | 2 |
| Data transfer rates | 2, 4, 8, 16 Mbaud | |
| Interface to the PC | plug-and-play PCI interface 32 bits, direct access to DPRAM and SERCON816 register | |
| Bus interface | 2 x connector F-SMA according to IEC 874-2 | 4 x connector F-SMA according to IEC 874-2 |
| Synchronisation | synchronisation of several cards via ribbon cable | |
| Bus device | ≤ 254 | |
| Cycle time | all cycle times supported by SERCOS interface (down to 62.5 µs) | |
| Hardware diagnosis | 1 LED per channel | |
| Dimensions | approx. 95 mm x 120 mm | |
| Operating temperature | 0…55 °C | |
| Ordering information | FC7501-0000 | FC7502-0000 |
|---|---|---|
| FC750x-0000 | standard configuration | |