Up to four Ethernet channels in one slot: The Ethernet PCI network cards from Beckhoff save space and costs. They can be used in office and automation networks and offer the following benefits:
Naturally, the cards (or individual channels) can also be operated with TwinCAT drivers – and therefore in real-time.
| Technical data | FC9011 | FC9002 | FC9004 |
|---|---|---|---|
| Fieldbus | all Ethernet (IEEE 802.3) based protocols | ||
| Number of Ethernet channels | 1 | 2 | 4 |
| Data transfer rates | 10/100/1,000 Mbit/s, IEEE 802.3ab auto-negotiation, full duplex at 10, 100 and 1,000 Mbit/s | 10/100 Mbit/s, IEEE 802.3u auto-negotiation, full duplex at 10 and 100 Mbit/s, separate settings for each channel | 10/100 Mbit/s, IEEE 802.3u auto-negotiation, full duplex at 10 and 100 Mbit/s, separate settings for each channel |
| Interface to the PC | plug-and-play PCI interface 32 bit | ||
| Ethernet interface | 10BASE-T/100BASE-TX/1,000BASE-TX Ethernet | 10BASE-T/100BASE-TX Ethernet | 10BASE-T/100BASE-TX Ethernet |
| Ethernet plug | 1 x RJ 45 | 2 x RJ 45 | 4 x RJ 45 |
| Cable length | 100 m (up to switch or end device) | 100 m (up to hub, switch or end device) | 100 m (up to hub, switch or end device) |
| Standard drivers | standard operating system drivers for Intel®-compatible NIC real-time driver or Beckhoff driver for Windows 2000/XP (available from Beckhoff website) | standard drivers for Intel® 8255xER series or Beckhoff driver for Windows 2000/XP (available from Beckhoff website) | standard drivers for Intel® 8255xER series or Beckhoff driver for Windows 2000/XP (available from Beckhoff website) |
| Real-time drivers | TwinCAT drivers for EtherCAT/real-time Ethernet. Drivers can be selected separately for each channel. | ||
| Hardware diagnosis | 2 LEDs per channel (activity, link) | ||
| Dimensions | approx. 51 mm x 120 mm | approx. 95 mm x 125 mm | approx. 95 mm x 125 mm |
| Operating temperature | 0…55 °C | ||
| Ordering information | FC9011-0000 | FC9002-0000 | FC9004-0000 |
|---|---|---|---|
| FC90xx-0000 | standard configuration | ||