| Press Release | |||||||||||||||
| 16th April 2007 | |||||||||||||||
|
Optimised control and communication architecture for maximum performance XFC: eXtreme Fast Control Technology With XFC technology Beckhoff presents a new, fast control solution: XFC is based on an optimised control and communication architecture comprising an advanced Industrial PC, ultra-fast I/O terminals with extended real-time characteristics, the high-speed Ethernet system EtherCAT, and the TwinCAT automation software. With XFC it is possible to realise I/O response times ≤ 100 μs. This technology opens up new process optimisation options for the user that were not possible in the past due to technical limitations. XFC (eXtreme Fast Control Technology) represents a control technology that enables very fast and highly deterministic responses. It includes all hardware and software components involved in control applications: optimised input and output components that can detect signals with high accuracy or initiate tasks; EtherCAT as very fast communication network; high-performance Industrial PCs; and TwinCAT, the automation software that links all system components. Compared with current PC-based controllers, XFC offers performance improvements by a factor of 10 and enables cycle times of 100 μs, without having to give up central intelligence and associated high-performance algorithms. In addition to optimised cycle time, XFC also offers improved temporal accuracy and enhanced resolution. Users benefit from new options for enhancing the quality of their machines and reducing response times. Measuring tasks or documentation of parts quality can simply be integrated in the machine control without additional, costly special devices. XFC technology is fully compatible with existing automation solutions, so that standard tasks, fast control and measuring tasks can be processed in parallel on the same hardware and software platform. XFC components Beckhoff offers a consistent XFC product range based primarily on four categories: TwinCAT – The fast real-time control software EtherCAT – The fast control communication technology EtherCAT Terminals – The fast I/O technology Industrial PC – The fast control CPU All components are based on open standards, which means that any engineer or programmer can develop very fast and high-performance control solutions with standard components (i.e. without special hardware). |
|||||||||||||||
![]() |
|||||||||||||||
|
|||||||||||||||
|
|||||||||||||||