| Press Release | |||||||||||||||
| 21st April 2008 | |||||||||||||||
Beckhoff Industrial PC: CU8810 DVI splitter with four DVI/USB channels Flexible connection to multiple displays Large machines and widely branched plants increase the demand for local information access. Accordingly, the Beckhoff CU8810 DVI/USB splitter with its compact design offers diverse options for connecting multiple displays. Up to four displays with identical resolution showing the same image or two separate images can be connected to a PC. The CU8810 enables users to display the same images or two different images on up to four monitors. The images are transferred via DVI; the integrated USB ports transfer command signals from touch screens, function keys, keyboards and other USB devices. The CU8810 contains a 2:4 DVI splitter with 4-port USB 1.1 hub and USB Extended outputs. With the extended technology, the DVI splitter and each Control Panel can be located up to 50 m apart. The DVI splitter has two DVI-D inputs and four DVI-D outputs; all inputs and outputs operate over the full DVI data rate range up to 1.65 Gbit/s. The following connection versions are possible: Version 1 Version 2 Version 3 Version 4 |
|||||||||||||||
Press picture![]() |
|||||||||||||||
|
|||||||||||||||
| Further informations: | |||||||||||||||
|
|||||||||||||||