Beckhoff Press Service

Beckhoff Press Service

Download Product and Press Pictures


 Press Pictures 2006

Microsoft nominates Beckhoff as Windows Embedded Gold Partner
Microsoft nominates Beckhoff as Windows Embedded Gold Partner Press Release
Format: JPG, zip-compressed
Size: 3132 kB
Date: 28.11.2006
Download pr252006.zip
With the nomination of Beckhoff as Windows Embedded Gold Partner, the technology partnership of the companies is intensified.
BK1250 "Compact" Coupler
BK1250 "Compact" Coupler Press Release
Format: JPG, zip-compressed
Size: 2869 kB
Date: 28.11.2006
Download pr222006.zip
The BK1250 coupler connects the Bus Terminals and the EtherCAT Terminals. The whole range of Bus Terminals can therefore be utilised easily and cost-effectively in the EtherCAT system.
“Economy” Panel PC CP62xx
“Economy” Panel PC CP62xx Press Release
Format: JPG, zip-compressed
Size: 2471 kB
Date: 28.11.2006
Download pr202006.zip
“Economy” Panel PC CP62xx with Pentium® M processor for control cabinet installation.
Ethernet Switches CU2008 and CU2016
Ethernet Switches CU2008 and CU2016 Press Release
Format: JPG, zip-compressed
Size: 1871 kB
Date: 28.11.2006
Download pr192006.zip
The Ethernet Switches CU2008 and CU2016 are optimised for industrial environments.
BK1120 EtherCAT Bus Coupler
BK1120 EtherCAT Bus Coupler Press Release
Format: JPG, zip-compressed
Size: 3105 kB
Date: 24.10.2006
Download pr182006.zip
The BK1120 Bus Coupler for Beckhoff Bus Terminal systems also supports EtherCAT and 17 other fieldbus and Ethernet systems.
IEC60870-5-104 master for Beckhoff software PLC
IEC60870-5-104-Master für Beckhoff-Software-SPS Press Release
Format: JPG, zip-compressed
Size: 3042 kB
Date: 24.10.2006
Download pr162006.zip
TwinCAT automation software supports the IEC 60870-5-104 master communication standard for telecontrol.
BK9105 EtherNet/IP Bus Coupler
Press Release
Format: JPG, zip-compressed
Size: 2754 kB
Date: 17.07.2006
Download pr132006.zip
The BK9105 EtherNet/IP Bus Coupler extends the Beckhoff Bus Terminal system with a dynamic and low-cost EtherNet/IP variant.
EL6601 Ethernet switch terminal
EL6601 Ethernet switch terminal Press Release
Format: JPG, zip-compressed
Size: 922 kB
Date: 15.05.2006
Download pr122006.zip
The EL6601 Ethernet switch terminal is used for decentralised connection of Ethernet devices to the EtherCAT terminal network
Control cabinet PC C69xx
C69xx Press Release
Format: JPG, zip-compressed
Size: 892 kB
Date: 24.04.2006
Download pr092006.zip
C69xx Industrial PC series with ultra-compact aluminium housing
Beckhoff TwinSAFE
TwinSAFE Press Release
Format: JPG, zip-compressed
Size: 1138 kB
Date: 24.04.2006
Download pr082006.zip
TwinSAFE, the safety solution from Beckhoff, integrates safety functionalities into the existing control architecture
KM2604 terminal module
KM2604 terminal module Press Release
Format: JPG, zip-compressed
Size: 896 kB
Date: 24.04.2006
Download pr072006.zip
Extension of the Bus Terminal system: The KM2604 terminal module combines four pluggable power relays with a switching capacity of up to 16 A in one module
Dimmer terminal KL2751
Dimmer terminal KL2751 Press Release
Format: JPG, zip-compressed
Size: 896 kB
Date: 24.04.2006
Download pr062006.zip
KL2751 universal dimmer Bus Terminal for direct connection of different AC consumers
Stepper motors of the AS1xxx series
Stepper motors of the AS1xxx series Press Release
Format: JPG, zip-compressed
Size: 1004 kB
Date: 24.04.2006
Download pr052006.zip
Stepper motors of the AS1xxx series complete Beckhoff Drive Technology
Bus Terminal Controller BX9000
Bus Terminal Controller BX9000 Press Release
Format: JPG, zip-compressed
Size: 1030 kB
Date: 24.04.2006
Download pr042006.zip
Bus Terminal Controller BX9000 with Ethernet TCP/IP interface
"Economy" Control Panel
Economy Control Panel Press Release
Format: JPG, zip-compressed
Size: 1913 kB
Date: 22.03.2006
Download pr032006.zip
CP69xx: New generation of built-in Control Panels
Beckhoff Building Automation
Press Release
Format: JPG, zip-compressed
Size: 904 kB
Date: 22.03.2006
Download pr022006.zip
The automation kit for flexible building automation


Back Top