TR8xxx
 
TR8110, TR8100, TR8200 TR8xxx | EtherCAT workshops for developers

TR8xxx | EtherCAT workshops for developers

The workshops are aimed at developers of EtherCAT masters (TR8200) or EtherCAT slaves (TR8100). In addition to theoretical content they also include practical exercises. It is assumed that workshop participants have access to an evaluation kit (EL98xx) (slave workshop) or the Master Sample Code (ET9200) (master workshop). Basic EtherCAT knowledge is assumed. The workshops are led by developers and held in manageable groups so that individual interests can be addressed.

Ordering information EtherCAT technology basics for developers
TR8110

– EtherCAT basics

– slave structure

– physical layer

– device model

– data link layer
frame structure
addressing, commands
memory, SYNC manager, FMMUs
diagnosis

– application layer
state machine
mailbox (mailbox protocols)

– Slave Information Interface (EEPROM)

– device profiles

– distributed clocks

– device description

– tools (configurator, monitor,...)

– EtherCAT master

– standard & references

Training location: Verl, Germany
duration: 1 day
Ordering information EtherCAT evaluation workshop for slave developers
TR8100

– hardware for EtherCAT

– TwinCAT 2.10 installation, including drivers and EtherCAT protocol

– TwinCAT introduction

– process data interfaces (PDIs):
8/16 bit microcontroller interface, 32 bit digital I/O, SPI interface

– PDI timing

– Slave Sample Source Code

– EtherCAT Slave Controller: ASICs ET1100 and ET1200 and EtherCAT IP Core

– network monitor

– device description file (XML file)

Training location: Verl, Germany
duration: 1 day
Ordering information EtherCAT Master Sample Code workshop for master developers
TR8200

– introduction to network communication under Windows (NDIS, miniport, etc.)

– introduction to System Manager (for generating the XML file, installation may be required)

– description of the XML master configuration file

– installation and compilation (with MS Visual Studio 6) of the Master Sample Code

– structure of the Master Sample Code

– network monitor

– sending of the initialisation commands

– sending of cyclical data (process data)

– mailbox functionality
CANopen over EtherCAT protocol
Ethernet over EtherCAT protocol

Training location: Verl, Germany
duration: 1 day