TwinCAT 3 Connectivity

TwinCAT 3 Connectivity

TwinCAT 3 is divided into components. The TwinCAT 3 engineering components enable the configuration, programming and debugging of applications. The TwinCAT 3 runtime consists of further components – basic components and functions. The basic components can be extended by functions.

Basic components that build on each other and classification of the functions

Basic components that build on each other and classification of the functions

  Runtime (-00pp)
Economy Economy
Plus
Performance Performance
Plus
Mid
Performance
High
Performance
Very High
Performance
Other
20 30 40 50 60 70 8x 9x
TF6xxx | TC3 Connectivity
TF6010
TC3 ADS Monitor
x x x x x x
TF6020
TC3 JSON Data Interface
x x x x x x x x
TF6100
TC3 OPC UA
x x x x x x x x
TF6120
TC3 OPC DA
x x x x x x x
TF6220
TC3 EtherCAT Redundancy 250
x x x x x x
TF6221
TC3 EtherCAT Redundancy 250+
x x x x x x
TF6225
TC3 EtherCAT External Sync
x x x x x x x x
TF6250
TC3 Modbus TCP
x x x x x x x x
TF6255
TC3 Modbus RTU
x x x x x x x x
TF6270
TC3 PROFINET RT Device
x x x x x x
TF6271
TC3 PROFINET RT Controller
x x x x x x
TF6280
TC3 EtherNet/IP Slave
x x x x x x
TF6281
TC3 EtherNet/IP Master
x x x x x x
TF6300
TC3 FTP Client
x x x x x x x x
TF6310
TC3 TCP/IP
x x x x x x x x
TF6311
TC3 TCP/UDP Realtime
x x x x x x x
TF6340
TC3 Serial Communication
x x x x x x x x
TF6350
TC3 SMS/SMTP
x x x x x x x x
TF6360
TC3 Virtual Serial COM
x x x x x x x
TF6420
TC3 Database Server
x x x x x x x x
TF6421
TC3 XML Server
x x x x x x x x
TF6500
TC3 IEC 60870-5-10x
x x x x x x x x
TF6510
TC3 IEC 61850/IEC 61400-25
x x x x x x x x
TF6600
TC3 RFID Reader Communication
x x x x x x x x
TF6650
TC3 DBC File Import for CAN
x x x x x x x x
TF6701
TC3 IoT Communication (MQTT)
x x x x x x x x
TF6710
TC3 IoT Functions
x x x x x x x x
TF6720
TC3 IoT Data Agent
x x x x x x
TF6730
TC3 IoT Communicator
x x x x x x x x
TF6735
TC3 IoT Communicator App
TF6760
TC3 IoT HTTPS/REST
x x x x x x x x