TwinCAT Digital Cam Server

TwinCAT Digital Cam Server

The TwinCAT Digital Cam Server is a fast cam controller implemented in TwinCAT, which is freely configurable via the TwinCAT System Manager. Communication with the TwinCAT PLC takes place both via the process image and via ADS.

Technical data TwinCAT Digital Cam Server
Target system Windows NT/2000/XP/Vista, Windows 7, Windows CE
PC (x86-compatible), Beckhoff Windows CE devices
Min. TwinCAT level TwinCAT NC PTP
Ordering information
TwinCAT Digital Cam Server licence for using the TwinCAT Digital Cam Server