TwinCAT OPC Server

TwinCAT OPC Server

The standard interface for automation

OPC stands for “Openness, Productivity & Collaboration” and describes an initiative for standardisation of data exchange in automation. Formerly, applications such as operating and monitoring software were forced to use the differing access procedures of each controller manufacturer. OPC is the specification for a uniform software interface, and permits access to the process data from any manufacturer.

 

OPC specifications

The TwinCAT OPC Server supports the following specifications: DataAccess (DA), Alarm&Event (AE) and XML-DA. DataAccess (DA) is based on the established Microsoft COM technology and provides data for the client. The OPC XML-DA specification enables data exchange through XML via HTTP. The TwinCAT OPC Server XML-DA is implemented as plug-in for the Microsoft IIS (Internet Information Server) and provides TwinCAT variables for web-based visualisations or implementation under C++, .NET, and JavaScript. Data can be transmitted HTTP-compliant through firewalls.

The TwinCAT OPC Servers can be configured in the configurator or via XML. In addition to the namespace and the eventspace, other features of the Beckhoff OPC server can be defined with the configuration tool, or via XML: Simulation signals allow the OPC client/server communication to be tested without accessing physical I/O.

The simulation algorithm allows sinusoidal, ramp and random signals, e.g. to configure in amplitude, slope and offset, etc. Also interesting is the facility for the online conversion of process values: configurable linear conversions allow process values in units of “degrees Celsius” to appear in the OPC client as “degrees Fahrenheit”, or “inch” as “centimetre”.

 

Features

 

Further features

TwinCAT OPC Server

Ordering information
TwinCAT OPC Server Licence for using the OPC server for accessing TwinCAT. DataAccess, Alarm&Events and XML-DA are supported.
TwinCAT OPC Server CE Licence for using the OPC server for accessing TwinCAT on Windows CE platforms (x86, ARM, MIPS). DataAccess and XML-DA are supported.