TwinCAT PROFINET IO Controller

TwinCAT PROFINET IO Controller

The PROFINET IO controller (master) is a TwinCAT supplement that turns every Beckhoff PC-based control system into a PROFINET IO controller. By installing the supplement, a standard Ethernet interface becomes a PROFINET master. This supplement can be used on PCs and Embedded PCs.

PROFINET can also be tunnelled via EtherCAT in conjunction with the EL6631 PROFINET terminal for the EtherCAT I/O system. In this way, any EtherCAT network can exchange data with PROFINET IO devices.

Technical data PROFINET via RT Ethernet PROFINET via EtherCAT (EL6631)
Ethernet hardware real-time Ethernet hardware PROFINET terminal EL6631
Operating system Windows XP, XP Embedded, CE
Software TwinCAT I/O, PLC, NC, NC I, CNC
Target systems PC (x86), Windows CE devices PC (x86), Windows CE devices with EtherCAT interface
Cycle time min. 1 ms
Number of possible IO devices limited by CPU power and memory up to 15 devices
Ordering information
TwinCAT PROFINET IO Controller licence for using the TwinCAT PROFINET IO Controller for Windows XP, XP Embedded
TwinCAT PROFINET IO Controller CE licence for using the TwinCAT PROFINET IO Controller for Windows CE
Product announcement
estimated market release 4th quarter 2008