The TwinCAT SMS Server allows an SMS to be sent to a mobile telephone from the TwinCAT PLC. A server is offered for this purpose having a COM interface on one side, but which can also be addressed on the other side by the PLC via ADS. A PLC library for application on a Beckhoff Bus Terminal Controller from the BCxxxx series is also offered.
PLC block
The TwinCAT PLC SMS library (TcPlcSMS) contains a block for sending SMS messages directly from the PLC. The library is available for the PC and for the Bus Terminal Controller. The SMS library is based on the ‘Serial Communication‘ (COMlib) library. This makes it possible to communicate with the PC’s serial interface and with the serial Bus Terminal (KL6xxx) in the same way.
This product has now been expanded with an SMTP server. A PLC block enables convenient sending of e-mails via the Simple Mail Transfer Protocol.

| Ordering information | |
|---|---|
| TwinCAT SMTP/SMS Server | licence for using the TwinCAT SMTP/SMS server |
| TwinCAT SMTP/SMS Server CE | licence for using the TwinCAT SMTP/SMS server for Windows CE platforms |