The TwinCAT TCP Server enables the implementation and realisation of one or several TCP/UDP server/clients within the TwinCAT PLC. A server component serves the TCP/UDP sockets of the operating system and also acts as an ADS device. The blocks of the PLC library for establishing and closing the communication and for the actual data exchange (sending and receiving) enable simple interaction with the server.

| Ordering information | |
|---|---|
| TwinCAT TCP Server | licence for using the TwinCAT TCP Server for realising generic TCP Servers and clients for Windows NT/2000/XP/Vista |
| TwinCAT TCP Server CE | licence for using the TwinCAT TCP Server CE for realising generic TCP Servers and clients for Windows CE |