AX5805-0000 | TwinSAFE drive option card
Supported safety functions:
- stop functions (STO, SOS, SS1, SS2)
- speed functions (SLS, SSM, SSR, SMS) with up to 8 speeds
- position function (SLP, SCA, SLI) with reference cams
- acceleration functions (SAR, SMA)
- rotating direction functions (SDIp, SDIn)
- SLT and SBC (in preparation)
| Technical data |
AX5805-0000 |
| Safety standard |
DIN EN ISO 13849-1:2006 (Cat 4, PL e) |
| Protocol |
TwinSAFE/FSoE |
| Fault response time |
≤ watchdog time (parameterisable) |
| Weight |
approx. 75 g |
| Environmental and operating conditions |
see AX5000 |
| Approvals |
CE, UL, TÜV Süd |
 |
 |