In the process industry, there is increasing demand for innovative automation solutions that provide an increase in efficiency while taking production quality and safety into account. The development of new technologies opens up possibilities for optimizing production processes, both for modern new plants and when retrofitting existing plants. Beckhoff offers open automation solutions that precisely meet these requirements.
Your head start in the process industry with Beckhoff:
- universal control system for all process technology applications
- open interfaces offer flexibility and investment protection
- extensive portfolio of components for explosion protection
- seamless communication from zone 0 to the cloud
- easy implementation of NOA, Ethernet-APL, and MTP
Do you have any questions?
Automation solutions for all areas of the process industry:
Oil and gas production
Intelligent networking improves plant availability in the oil and gas industry
Chemical and petrochemical industry
Open up efficiency potentials along the entire value chain of large-scale chemical plants through Industrie 4.0
Mining
Increased productivity and enhanced personal safety through digitalization in mining
Coating technology
Automation and process technology in one system: from machine control to building automation in the paint shop
Hydrogen industry
Innovative control systems for the efficient and flexible automation of hydrogen plants
Energy industry
Future-proof solutions for the energy sector: from biogas plants to smart cities
Metalworking
Flexible and competitive production: process monitoring and networking in the steel mill
Ex components from Beckhoff for worldwide use
Explosion protection: Areas and definitions of terms
For an explosion to occur, an ignitable mixture of oxygen and fuel must come into contact with an ignition source. Explosion protection involves measures being taken to prevent explosions by excluding one of these three factors. Since processes or plants often use flammable substances that form an explosive atmosphere in combination with air, hazardous areas must be marked as such so that attention is paid to preventing risks arising from potential ignition sources. Hazardous areas are divided into zones 0/20, 1/21, and 2/22 (gas/dust) according to European and international explosion protection regulations and into a class and division according to North American regulations.
With our comprehensive portfolio of Ex components, we enable integrated solutions for explosion protection to be implemented: EtherCAT Terminals with intrinsically safe interfaces, panel and industrial PCs or bus coupler for easy integration into all common fieldbuses. This allows you to implement any explosion protection application with Beckhoff, including the retrofitting of existing plants.
Can be used worldwide in accordance with ATEX, IECEx, NEC/CEC: The explosion protection portfolio
Various directives and standards apply worldwide for the use of plants and equipment in hazardous areas:
- International explosion protection (IECEx)
- European explosion protection (ATEX)
- North American explosion protection (NEC/CEC)
In addition, there are country-specific approvals, such as IA for South Africa. Users must ensure compliance with applicable directives and standards when repairing their plants.
The Ex component portfolio from Beckhoff complies with all listed as well as country-specific standards and is certified for use in hazardous areas in accordance with the applicable regulations. As a result, PC-based control makes uniform solution concepts possible worldwide for seamless system integration up to zone 0/20.
Elimination of separate safety barriers: Savings with the ELX terminals
In a conventional implementation of standard-compliant explosion protection, separate safety barriers are required for the connection of field devices from zone 0/20. Accommodating these in the control cabinet not only requires comparatively extensive wiring work, but also a large amount of space.
The use of the ELX series of highly compact EtherCAT Terminals means separate safety barriers are no longer needed. The terminals allow the direct connection of intrinsically safe sensors and actuators installed in hazardous areas up to zone 0/20. The savings achieved by using ELX terminals in terms of the work involved and space requirements enable machines and plants to be built that are as compact as they are efficient. The result is that control cabinets can be made significantly smaller, and the costs and work involved are reduced.
Additional information for the process industry
Information media
You can find our brochures, videos and webinars on the process industry here.
Digitalization for the process industry
Implement future-proof automation of process plants with Ethernet-APL, NAMUR Open Architecture, and MTP.
Module Type Package (MTP)
TwinCAT MTP integrates the Module Type Package concept into the engineering environment and enables efficient development of modular plants.
Ethernet-APL
ELX6233 EtherCAT Terminal enables complete data acquisition for the process industry with the Ethernet-APL communication standard.