OdpniPripniZapri

TS3300 | TwinCAT Scope 2

With the TwinCAT Scope 2 Beckhoff offers a graphical tool for signal analysis and data collection. Due to the separation into the two main components View and Server, it is possible to display the signal curves of several systems distributed in the field in a central TwinCAT Scope 2 View. Depending on the system it is possible to browse, for example in the PLC, NC or directly in the connected EtherCAT I/Os, in order to select the corresponding values. Alongside the possibility of long-term recording, various trigger functionalities and cursors are available in the TwinCAT Scope 2.

Product status:

regular delivery

Product information

Technical dataTS3300
Operating systemWindows 7, Windows 10
Min. TwinCAT levelTwinCAT I/O
Ordering information
TS3300license for using the TwinCAT Scope 2

Loading content ...

© Beckhoff Automation 2024 - Terms of Use