OdpniPripniZapri

TS3900 | TwinCAT Solar Position Algorithm

The TwinCAT Solar Position Algorithm can be used to calculate the exact position of the sun, so that solar systems can track the sun or shading devices in buildings can be controlled without light sensors. The function block for the TwinCAT PLC calculates the angle of the sun using the date, time, longitude, and latitude plus other parameters (depending on the required accuracy) with a maximum uncertainty of ±0.001°.

Product status:

regular delivery

Product information

Technical dataTS3900
Operating systemWindows 7, Windows 10, Windows CE
Min. TwinCAT levelTwinCAT PLC
Ordering information
TS3900license for using the PLC library TwinCAT Solar Position Algorithm

Loading content ...

© Beckhoff Automation 2024 - Terms of Use