中国区总部
毕孚自动化设备贸易(上海)有限公司

市北智汇园4号楼
静安区汶水路 299 弄 9-10 号
上海, 200072, 中国

+86 21 6631 2666
info@beckhoff.com.cn
www.beckhoff.com.cn/zh-cn/

Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • subtitles off, selected

      2022年4月21日

      Embedded PCs: Planning security due to optimal availability

      Industrially compatible hardware, a careful choice of special Embedded CPUs and the well-conceived stocking of components are all aimed at ensuring the availability of Embedded PCs for more than ten years. Customers benefit from long-lasting continuity and can manufacture standard machines over a long period.

      更多关于此视频的信息

      嵌入式控制器

      嵌入式控制器

      随着 CX 系列嵌入式控制器的推出,倍福将 PC 技术和模块化 I/O 相结合,构成一种可以安装于控制柜中的 DIN 导轨单元。